(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An integrally molded polyolefin resin internal core shields the screwhead or the exposed iron-earth section of the end of the steel pipe lining from fluid and provides an excellent anti-corrosive effect. It is easy to manage thanks to its integral molding.
Part Number |
---|
PQWK-NI-15A |
PQWK-NI-20A |
PQWK-NI-25A |
PQWK-NI-32A |
PQWK-NI-40A |
PQWK-NI-50A |
PQWK-NI-65A |
PQWK-NI-80A |
PQWK-NI-100A |
PQWK-NI-125A |
PQWK-NI-150A |
Loading...
Material | Steel | Max. Operating Pressure(MPa) | 1 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Nipple | Connection Thread Type M1 | R | Surface Treatment | Paint |
Applicable Fluid | Water | Divisions of Max. Operating Pressure | 1.0Mpa or Less | Operating Temperature Range(℃) | 0::40 |
Type | Fitting | Interior Resin Lining | Presence |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy