(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Plug, Male, Threaded, High Pressure

Pipe Fitting - Plug, Male, Threaded, High Pressure

Click this image to zoom it.

  • Pipe Fitting - Plug, Male, Threaded, High Pressure
  • Pipe Fitting - Plug, Male, Threaded, High Pressure
  • Volume Discount
  • New Pricing

High Pressure Screw Fittings with Max. Operating Pressure of 20.6MPa

  • inCAD Components

Part Number

Configured Part Number is shown.

High Pressure Pipe Fittings - Plugs:Related Image
・Materials
Type[ M ]Material
SGPPPJ1025 Carbon Steel
SUPPPJ304 Stainless Steel

Specifications

Part Number
SGPPEH6A
SGPSDJ12
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR
(PT)
SGPPPJSUPPPJ
TypeNo.(L)(T)(H)(L)(T)(H)
SGPPPJ

SUPPPJ
8A1/41199 117 9
10A3/812 1012 12912
15A1/215 1114 151014
20A3/417 12 17 171117
25A119 13 19 201221
32A1 1/422 14 23 221323
40A1 1/2221526 221428
50A226 16 32 261533

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPPPJ8A
SGPPPJ10A
SGPPPJ15A
SGPPPJ20A
SGPPPJ25A
SGPPPJ32A
SGPPPJ40A
SGPPPJ50A
SUPPPJ8A
SUPPPJ10A
SUPPPJ15A
SUPPPJ20A
SUPPPJ25A
SUPPPJ32A
SUPPPJ40A
SUPPPJ50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Applicable Fluid Operating Temperature Range
(℃)
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/4B(8A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel3/8B(10A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/2B(15A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel3/4B(20A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1B(25A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1 1/4B(32A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1 1/2B(40A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel2B(50A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)-~800
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel3/8B(10A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1B(25A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/4B(32A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/2B(40A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel2B(50A)-~800
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Applicable Fluid Operating Temperature Range
(℃)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 20.6 Connection Type Pitch (Terminal) Connecting Shape Plug
Connection Thread Type M1 R Surface Treatment No Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.