(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Fitting for Piping PF6P/6 Angle Plug

Special Fitting for Piping PF6P/6 Angle Plug
  • Volume Discount

All kinds of unique fittings are also available. A conversion adapter for PF screws and hexagonal head plugs.

[Features]
· All kinds of unique fittings are also available.
· A conversion adapter for PF screws and hexagonal head plugs

Part Number

Configured Part Number is shown.

Part Number
PF-6P-8A-SU4
PF-6P-10A
PF-6P-10A-SU4
PF-6P-15A
PF-6P-15A-SU4
PF-6P-20A
PF-6P-20A-SU4
PF-6P-25A
PF-6P-25A-SU4
PF-6P-32A
PF-6P-40A
PF-6P-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Pitch (Terminal) Connecting Shape Plug
Connection Thread Type M1 G (Threaded) Surface Treatment No Applicable Fluid Water / Steam / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No
Main Body Thickness Sch.80

Additional Products in this Category

Tech Support