(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fitting screws are coated with fluororesin pre-coated sealant. No need to wrap sealing tape around the threaded section of connecting pipes for nominal 4B or below. The fluorine-based sealing agent has a lubrication effect, reducing piping work.
Part Number
Configured Part Number is shown.
Part Number |
---|
WS-BS-15A |
WS-BS-20A |
WS-BS-25A |
WS-BS-32A |
WS-BS-40A |
WS-BS-50A |
WS-BS-65A |
WS-BS-80A |
WS-BS-100A |
WS-BS-125A |
Part Number |
---|
Loading...
Material | FCMB27-05 | Max. Operating Pressure(MPa) | 1 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Socket | Connection Thread Type M1 | Rc | Surface Treatment | Hot zinc plating |
Applicable Fluid | Water / Air / Oil | Divisions of Max. Operating Pressure | 1.0Mpa or Less | Operating Temperature Range(℃) | 0::60 |
Type | Fitting | Interior Resin Lining | No | Band | Presence |
Sealants | Fluororesin sealant |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy