(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Conversion Outer Socket

Brass Conversion Outer Socket
  • Volume Discount

NF-3000/NF-3100: Sockets for converting from NPT threads (tapered threads for American pipes) to PT threads.
NF-3281: A socket for converting from UNF 1/4 threads to PT threads.
NF-3611: Socket for converting from M6 threads to PT threads.

Part Number

Configured Part Number is shown.

Part Number
NF-3011
NF-3066
NF-3088
NF-3133
NF-3281
NF-3611
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRNPT (Female thread)1/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRNPT (Female thread)3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRNPT (Female thread)1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeNPT (Male thread)Rc3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterUNF (External Thread)Rc1/4-281/8B(6A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterM (Male Thread)RcM6×P1.01/8B(6A)

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Max. Operating Pressure(MPa) 6.9 Connecting Shape Bushings/Male Female Socket
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) -50::150 Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support