(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Fitting, Reducing Hex Socket NS

Screw Fitting, Reducing Hex Socket NS
  • Volume Discount

Hex sockets in variable sizes. The size difference between outer screws lets it connect different pipes together. Can handle up to two levels of size difference.

Part Number

Configured Part Number is shown.

Part Number
NS-1012
NS-1013
NS-1023
NS-1024
NS-1034
NS-1036
NS-1046
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

3/8B(10A)1/8B(6A)
1 Piece(s)Available

8 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)1/2B(15A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Hex Sockets Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) -50::150 Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support