(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ductile Screw-in Flange

Part Number

Configured Part Number is shown.

Part Number
5KF-D15A-B
5KF-D15A-W
5KF-D20A-B
5KF-D20A-W
5KF-D25A-B
5KF-D25A-W
5KF-D32A-B
5KF-D32A-W
5KF-D40A-B
5KF-D40A-W
5KF-D50A-B
5KF-D50A-W
5KF-D65A-B
5KF-D65A-W
5KF-D80A-B
5KF-D80A-W
5KF-D100A-W
5KF-D125A-B
5KF-D150A-B
10KF-D15A-B
10KF-D15A-W
10KF-D20A-B
10KF-D20A-W
10KF-D25A-B
10KF-D25A-W
10KF-D32A-B
10KF-D40A-B
10KF-D50A-B
10KF-D65A-B
10KF-D80A-B
10KF-D100A-B
10KF-D125A-B
10KF-D150A-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Surface Treatment Divisions of Max. Operating Pressure
1 Piece(s)Available

10 Days or more

0.71/2B(15A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

9 Days or more

0.71/2B(15A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.73/4B(20A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.73/4B(20A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.71B(25A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.71B(25A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

9 Days or more

0.71 1/4B(32A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.71 1/4B(32A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

13 Days or more

0.71 1/2B(40A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.71 1/2B(40A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.72B(50A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.72B(50A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

8 Days or more

0.72 1/2B(65A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

12 Days or more

0.72 1/2B(65A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.73B(80A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

11 Days or more

0.73B(80A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

9 Days or more

0.74B(100A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

9 Days or more

0.75B(125A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

10 Days or more

0.76B(150A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

9 Days or more

1.41/2B(15A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

9 Days or more

1.41/2B(15A)[Zinc Plating] Hot zinc plating2.0Mpa or Less
1 Piece(s)Available

9 Days or more

1.43/4B(20A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

9 Days or more

1.43/4B(20A)[Zinc Plating] Hot zinc plating2.0Mpa or Less
1 Piece(s)Available

8 Days or more

1.41B(25A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

9 Days or more

1.41B(25A)[Zinc Plating] Hot zinc plating2.0Mpa or Less
1 Piece(s)Available

9 Days or more

1.41 1/4B(32A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

9 Days or more

1.41 1/2B(40A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

13 Days or more

1.42B(50A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

9 Days or more

1.42 1/2B(65A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

9 Days or more

1.43B(80A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

13 Days or more

1.44B(100A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

10 Days or more

1.45B(125A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

10 Days or more

1.46B(150A)[Not Provided] No2.0Mpa or Less

Loading...

  1. 1

Basic Information

Material Ductile cast iron Connection Type Flange Connecting Shape Flange
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Operating Temperature Range(℃) -10::300
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support