(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, New JIS Key, C2042 Chain (Part Numbers)

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, New JIS Key, C2042 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2042
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

SUS2042B11D30F

 
Part Number
SUS2042B11D30F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2042 Number of Tracks 1
Material Stainless Steel Shaft Hole Dia. d(mm) 30 Bore Style Shaft hole machining type
Number of Teeth(T) 11 Chain Type Doubled Pitch Roller Type R Roller
Shaft Type Shaft hole machined Surface Treatment No Key Groove Width b(mm) 8
Key Groove Depth t2(mm) 3.3 Set Screw Size M M8 The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose

Please check the type/dimensions/specifications of the part SUS2042B11D30F in the Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, New JIS Key, C2042 Chain series.

Additional Products in this Category

Tech Support