(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - Single-Double, New JIS Key, 100 Chain

Roller Chain Sprockets - Single-Double, New JIS Key, 100 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 100B (1-1/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
100SD12D24F
100SD12D25F
100SD12D26F
100SD12D27F
100SD12D28F
100SD12D29F
100SD12D30F
100SD12D31F
100SD12D32F
100SD12D33F
100SD12D34F
100SD12D35F
100SD12D36F
100SD12D37F
100SD12D38F
100SD12D39F
100SD12D40F
100SD12D41F
100SD12D42F
100SD12D43F
100SD12D44F
100SD12D45F
100SD12D46F
100SD12D47F
100SD12D48F
100SD12D49F
100SD12D50F
100SD12D51F
100SD12D52F
100SD12D53F
100SD12D54F
100SD12D55F
100SD12D56F
100SD12D57F
100SD12D58F
100SD13D24F
100SD13D25F
100SD13D26F
100SD13D27F
100SD13D28F
100SD13D29F
100SD13D30F
100SD13D31F
100SD13D32F
100SD13D33F
100SD13D34F
100SD13D35F
100SD13D36F
100SD13D37F
100SD13D38F
100SD13D39F
100SD13D40F
100SD13D41F
100SD13D42F
100SD13D43F
100SD13D44F
100SD13D45F
100SD13D46F
100SD13D47F
100SD13D48F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

241283.3M8
1 Piece(s)Available

13 Days or more

251283.3M8
1 Piece(s)Available

13 Days or more

261283.3M8
1 Piece(s)Available

13 Days or more

271283.3M8
1 Piece(s)Available

13 Days or more

281283.3M8
1 Piece(s)Available

13 Days or more

291283.3M8
1 Piece(s)Available

13 Days or more

301283.3M8
1 Piece(s)Available

13 Days or more

3112103.3M8
1 Piece(s)Available

13 Days or more

3212103.3M8
1 Piece(s)Available

13 Days or more

3312103.3M8
1 Piece(s)Available

13 Days or more

3412103.3M8
1 Piece(s)Available

13 Days or more

3512103.3M8
1 Piece(s)Available

13 Days or more

3612103.3M8
1 Piece(s)Available

13 Days or more

3712103.3M8
1 Piece(s)Available

13 Days or more

3812103.3M8
1 Piece(s)Available

13 Days or more

3912123.3M8
1 Piece(s)Available

13 Days or more

4012123.3M8
1 Piece(s)Available

13 Days or more

4112123.3M8
1 Piece(s)Available

13 Days or more

4212123.3M8
1 Piece(s)Available

13 Days or more

4312123.3M8
1 Piece(s)Available

13 Days or more

4412123.3M8
1 Piece(s)Available

13 Days or more

4512143.8M10
1 Piece(s)Available

13 Days or more

4612143.8M10
1 Piece(s)Available

13 Days or more

4712143.8M10
1 Piece(s)Available

13 Days or more

4812143.8M10
1 Piece(s)Available

13 Days or more

4912143.8M10
1 Piece(s)Available

13 Days or more

5012143.8M10
1 Piece(s)Available

13 Days or more

5112164.3M12
1 Piece(s)Available

13 Days or more

5212164.3M12
1 Piece(s)Available

13 Days or more

5312164.3M12
1 Piece(s)Available

13 Days or more

5412164.3M12
1 Piece(s)Available

13 Days or more

5512164.3M12
1 Piece(s)Available

13 Days or more

5612164.3M12
1 Piece(s)Available

13 Days or more

5712164.3M12
1 Piece(s)Available

13 Days or more

5812164.3M12
1 Piece(s)Available

13 Days or more

241383.3M8
1 Piece(s)Available

13 Days or more

251383.3M8
1 Piece(s)Available

13 Days or more

261383.3M8
1 Piece(s)Available

13 Days or more

271383.3M8
1 Piece(s)Available

13 Days or more

281383.3M8
1 Piece(s)Available

13 Days or more

291383.3M8
1 Piece(s)Available

13 Days or more

301383.3M8
1 Piece(s)Available

13 Days or more

3113103.3M8
1 Piece(s)Available

13 Days or more

3213103.3M8
1 Piece(s)Available

13 Days or more

3313103.3M8
1 Piece(s)Available

13 Days or more

3413103.3M8
1 Piece(s)Available

13 Days or more

3513103.3M8
1 Piece(s)Available

13 Days or more

3613103.3M8
1 Piece(s)Available

13 Days or more

3713103.3M8
1 Piece(s)Available

13 Days or more

3813103.3M8
1 Piece(s)Available

13 Days or more

3913123.3M8
1 Piece(s)Available

13 Days or more

4013123.3M8
1 Piece(s)Available

13 Days or more

4113123.3M8
1 Piece(s)Available

13 Days or more

4213123.3M8
1 Piece(s)Available

13 Days or more

4313123.3M8
1 Piece(s)Available

13 Days or more

4413123.3M8
1 Piece(s)Available

13 Days or more

4513143.8M10
1 Piece(s)Available

13 Days or more

4613143.8M10
1 Piece(s)Available

13 Days or more

4713143.8M10
1 Piece(s)Available

13 Days or more

4813143.8M10

Loading...

Basic Information

Sprocket Shape SD Shape Chain No. 100 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support