(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Finished Bore, New JIS Keyway, 120 Chain

Roller Chain Sprockets - Finished Bore, New JIS Keyway, 120 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 120B (1-1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN120B13D48
FBN120B13D50
FBN120B13D55
FBN120B13D60
FBN120B14D48
FBN120B14D55
FBN120B14D60
FBN120B15D45
FBN120B15D48
FBN120B15D50
FBN120B15D55
FBN120B15D60
FBN120B16D50
FBN120B16D60
FBN120B18D50
FBN120B18D60
FBN120B19D60
FBN120B20D50
FBN120B20D60
FBN120B21D50
FBN120B21D60
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

13 Days or more

481314
1 Piece(s)Available

13 Days or more

501314
1 Piece(s)Available

13 Days or more

551316
1 Piece(s)Available

13 Days or more

601318
1 Piece(s)Available

13 Days or more

481414
1 Piece(s)Available

13 Days or more

551416
1 Piece(s)Available

13 Days or more

601418
1 Piece(s)Available

13 Days or more

451514
1 Piece(s)Available

13 Days or more

481514
1 Piece(s)Available

13 Days or more

501514
1 Piece(s)Available

13 Days or more

551516
1 Piece(s)Available

8 Days or more

601518
1 Piece(s)Available

13 Days or more

501614
1 Piece(s)Available

8 Days or more

601618
1 Piece(s)Available

13 Days or more

501814
1 Piece(s)Available

13 Days or more

601818
1 Piece(s)Available

13 Days or more

601918
1 Piece(s)Available

13 Days or more

502014
1 Piece(s)Available

13 Days or more

602018
1 Piece(s)Available

13 Days or more

502114
1 Piece(s)Available

11 Days or more

602118

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 120 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support