(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, C2050 Chain

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, C2050 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Max. Shaft Bore Dia. dmax (mm): 48
•Bore Style: with Machinable Pilot Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2050

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS2050B91/2
SUS2050B101/2
SUS2050B111/2
SUS2050B121/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

141915
1 Piece(s)Available

13 Days or more

142115
1 Piece(s)Available

13 Days or more

162317
1 Piece(s)Available

13 Days or more

162517
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2050 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Standard Pilot Holes Maximum Shaft Hole Dia.(mm) 48
Surface Treatment No

Additional Products in this Category

Tech Support