(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - B-Type, Double Tracks, New JIS Key, 35 Chain (Part Numbers)

Roller Chain Sprockets - B-Type, Double Tracks, New JIS Key, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 2
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK35-2B10D11F
NK35-2B10D12F
NK35-2B11D11F
NK35-2B11D12F
NK35-2B12D11F
NK35-2B12D12F
NK35-2B12D13F
NK35-2B12D14F
NK35-2B13D11F
NK35-2B13D12F
NK35-2B13D13F
NK35-2B13D14F
NK35-2B14D11F
NK35-2B14D12F
NK35-2B14D13F
NK35-2B14D14F
NK35-2B14D15F
NK35-2B14D16F
NK35-2B14D17F
NK35-2B14D18F
NK35-2B15D11F
NK35-2B15D12F
NK35-2B15D13F
NK35-2B15D14F
NK35-2B15D15F
NK35-2B15D16F
NK35-2B15D17F
NK35-2B15D18F
NK35-2B15D19F
NK35-2B15D20F
NK35-2B16D11F
NK35-2B16D12F
NK35-2B16D13F
NK35-2B16D14F
NK35-2B16D15F
NK35-2B16D16F
NK35-2B16D17F
NK35-2B16D18F
NK35-2B16D19F
NK35-2B16D20F
NK35-2B17D11F
NK35-2B17D12F
NK35-2B17D13F
NK35-2B17D14F
NK35-2B17D15F
NK35-2B17D16F
NK35-2B17D17F
NK35-2B17D18F
NK35-2B17D19F
NK35-2B17D20F
NK35-2B17D21F
NK35-2B17D22F
NK35-2B18D11F
NK35-2B18D12F
NK35-2B18D13F
NK35-2B18D14F
NK35-2B18D15F
NK35-2B18D16F
NK35-2B18D17F
NK35-2B18D18F
NK35-2B18D19F
NK35-2B18D20F
NK35-2B18D21F
NK35-2B18D22F
NK35-2B18D23F
NK35-2B18D24F
NK35-2B18D25F
NK35-2B19D11F
NK35-2B19D12F
NK35-2B19D13F
NK35-2B19D14F
NK35-2B19D15F
NK35-2B19D16F
NK35-2B19D17F
NK35-2B19D18F
NK35-2B19D19F
NK35-2B19D20F
NK35-2B19D21F
NK35-2B19D22F
NK35-2B19D23F
NK35-2B19D24F
NK35-2B19D25F
NK35-2B19D26F
NK35-2B19D27F
NK35-2B19D28F
NK35-2B20D13F
NK35-2B20D14F
NK35-2B20D15F
NK35-2B20D16F
NK35-2B20D17F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M The Number of Set Screw Angle
(°)
1 Piece(s)Available

13 Days or more

1110-----
1 Piece(s)Available

13 Days or more

121041.8M52120
1 Piece(s)Available

13 Days or more

1111-----
1 Piece(s)Available

13 Days or more

121141.8M52120
1 Piece(s)Available

13 Days or more

1112-----
1 Piece(s)Available

13 Days or more

121241.8M52120
1 Piece(s)Available

13 Days or more

131252.3M62120
1 Piece(s)Available

13 Days or more

141252.3M62120
1 Piece(s)Available

13 Days or more

1113-----
1 Piece(s)Available

13 Days or more

121341.8M52120
1 Piece(s)Available

13 Days or more

131352.3M62120
1 Piece(s)Available

13 Days or more

141352.3M62120
1 Piece(s)Available

13 Days or more

1114-----
1 Piece(s)Available

13 Days or more

121441.8M52120
1 Piece(s)Available

13 Days or more

131452.3M62120
1 Piece(s)Available

13 Days or more

141452.3M62120
1 Piece(s)Available

13 Days or more

151452.3M62120
1 Piece(s)Available

13 Days or more

161452.3M62120
1 Piece(s)Available

13 Days or more

171452.3M62120
1 Piece(s)Available

13 Days or more

181462.8M62120
1 Piece(s)Available

13 Days or more

1115-----
1 Piece(s)Available

13 Days or more

121541.8M52120
1 Piece(s)Available

13 Days or more

131552.3M62120
1 Piece(s)Available

13 Days or more

141552.3M62120
1 Piece(s)Available

13 Days or more

151552.3M62120
1 Piece(s)Available

13 Days or more

161552.3M62120
1 Piece(s)Available

13 Days or more

171552.3M62120
1 Piece(s)Available

13 Days or more

181562.8M62120
1 Piece(s)Available

13 Days or more

191562.8M62120
1 Piece(s)Available

13 Days or more

201562.8M62120
1 Piece(s)Available

13 Days or more

1116-----
1 Piece(s)Available

13 Days or more

121641.8M52120
1 Piece(s)Available

13 Days or more

131652.3M62120
1 Piece(s)Available

13 Days or more

141652.3M62120
1 Piece(s)Available

13 Days or more

151652.3M62120
1 Piece(s)Available

13 Days or more

161652.3M62120
1 Piece(s)Available

13 Days or more

171652.3M62120
1 Piece(s)Available

13 Days or more

181662.8M62120
1 Piece(s)Available

13 Days or more

191662.8M62120
1 Piece(s)Available

13 Days or more

201662.8M62120
1 Piece(s)Available

13 Days or more

1117-----
1 Piece(s)Available

13 Days or more

121741.8M52120
1 Piece(s)Available

13 Days or more

131752.3M62120
1 Piece(s)Available

13 Days or more

141752.3M62120
1 Piece(s)Available

13 Days or more

151752.3M62120
1 Piece(s)Available

13 Days or more

161752.3M62120
1 Piece(s)Available

13 Days or more

171752.3M62120
1 Piece(s)Available

13 Days or more

181762.8M62120
1 Piece(s)Available

13 Days or more

191762.8M62120
1 Piece(s)Available

13 Days or more

201762.8M62120
1 Piece(s)Available

13 Days or more

211762.8M62120
1 Piece(s)Available

13 Days or more

221762.8M62120
1 Piece(s)Available

13 Days or more

1118-----
1 Piece(s)Available

13 Days or more

121841.8M52120
1 Piece(s)Available

13 Days or more

131852.3M62120
1 Piece(s)Available

13 Days or more

141852.3M62120
1 Piece(s)Available

13 Days or more

151852.3M62120
1 Piece(s)Available

13 Days or more

161852.3M62120
1 Piece(s)Available

13 Days or more

171852.3M62120
1 Piece(s)Available

13 Days or more

181862.8M62120
1 Piece(s)Available

13 Days or more

191862.8M62120
1 Piece(s)Available

13 Days or more

201862.8M62120
1 Piece(s)Available

13 Days or more

211862.8M62120
1 Piece(s)Available

13 Days or more

221862.8M62120
1 Piece(s)Available

13 Days or more

231883.3M82120
1 Piece(s)Available

13 Days or more

241883.3M82120
1 Piece(s)Available

13 Days or more

251883.3M82120
1 Piece(s)Available

13 Days or more

1119-----
1 Piece(s)Available

13 Days or more

121941.8M52120
1 Piece(s)Available

13 Days or more

131952.3M62120
1 Piece(s)Available

13 Days or more

141952.3M62120
1 Piece(s)Available

13 Days or more

151952.3M62120
1 Piece(s)Available

13 Days or more

161952.3M62120
1 Piece(s)Available

13 Days or more

171952.3M62120
1 Piece(s)Available

13 Days or more

181962.8M62120
1 Piece(s)Available

13 Days or more

191962.8M62120
1 Piece(s)Available

13 Days or more

201962.8M62120
1 Piece(s)Available

13 Days or more

211962.8M62120
1 Piece(s)Available

13 Days or more

221962.8M62120
1 Piece(s)Available

13 Days or more

231983.3M82120
1 Piece(s)Available

13 Days or more

241983.3M82120
1 Piece(s)Available

13 Days or more

251983.3M82120
1 Piece(s)Available

13 Days or more

261983.3M82120
1 Piece(s)Available

13 Days or more

271983.3M82120
1 Piece(s)Available

13 Days or more

281983.3M82120
1 Piece(s)Available

13 Days or more

132052.3M62120
1 Piece(s)Available

13 Days or more

142052.3M62120
1 Piece(s)Available

13 Days or more

152052.3M62120
1 Piece(s)Available

13 Days or more

162052.3M62120
1 Piece(s)Available

13 Days or more

172052.3M62120

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 35 Number of Tracks 2
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined

Additional Products in this Category

Tech Support