(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sprockets with shaft bore already machined.
Part Number
Configured Part Number is shown.
Shaft Bore Dia. D | Keyway b2xt2 | Set Screw M |
5, 6 | - | 3 |
8 | - | 4 |
10 | 3x1.4 | 4 |
12 | 4x1.8 | 5 |
15 | 5x2.3 | 6 |
16 | 5x2.3 | 6 |
Type | [ M ]Material |
SP15B | 1038 Carbon Steel Equivalent |
Part Number | - | Bore Spec. | - | Bore Dia. |
SP15B20 | - | S | - | 10 |
Part Number | Shaft Bore Specs. | Shaft Bore Dia. | Dp | Do | H | L | B | ℓ | Mass (g) | |||||||||
Type | Number of Teeth | S Specification (DH8) | P Specification (DH7) | N Specification (DH7) | ||||||||||||||
SP15B | 11 | S P | 5 | 5 | - | 16.9 | 19 | 11 | 10 | 2 | 4 | 9 | ||||||
12 | 5 | 5 | 6 | - | 18.4 | 20.5 | 12 | 10 | 2 | 4 | 10 | |||||||
13 | 5 | 5 | 6 | 8 | - | 19.9 | 22 | 14 | 10 | 2 | 4 | 14 | ||||||
14 | 8 | 8 | - | 21.4 | 23.5 | 15 | 12 | 2 | 5 | 17 | ||||||||
15 | 8 | 8 | - | 22.91 | 25 | 17 | 12 | 2 | 5 | 22 | ||||||||
16 | 10 | 10 | - | 24.41 | 26.5 | 18 | 12 | 2 | 5 | 23 | ||||||||
17 | 10 | 10 | - | 25.92 | 28 | 20 | 14 | 2 | 6 | 32 | ||||||||
18 | 10 | 10 | - | 27.43 | 29.5 | 22 | 14 | 2 | 6 | 40 | ||||||||
20 | 10 | 10 | - | 30.44 | 32.5 | 24 | 14 | 2 | 6 | 49 | ||||||||
24 | S N | 10 | - | 10 | 12 | 15 | 36.49 | 39 | 30 | 16 | 2 | 7 | 88 | |||||
26 | 12 | - | 12 | 15 | 16 | 39.51 | 42 | 33 | 16 | 2 | 7 | 104 | ||||||
28 | 12 | - | 12 | 15 | 16 | 42.54 | 45 | 37 | 16 | 2 | 7 | 131 | ||||||
30 | 12 | - | 12 | 15 | 16 | 45.56 | 48 | 39 | 16 | 2 | 7 | 147 | ||||||
33 | 12 | - | 12 | 15 | 16 | 50.1 | 52.5 | 40 | 18 | 2 | 8 | 178 | ||||||
35 | 12 | - | 12 | 15 | 16 | 53.13 | 55.5 | 40 | 18 | 2 | 8 | 182 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SP15B11-P-5 |
SP15B11-S-5 |
SP15B12-P-[5,6] |
SP15B12-S-5 |
SP15B13-P-[5,6,8] |
SP15B13-S-5 |
SP15B14-P-8 |
SP15B14-S-8 |
SP15B15-P-8 |
SP15B15-S-8 |
SP15B16-P-10 |
SP15B16-S-10 |
SP15B17-P-10 |
SP15B17-S-10 |
SP15B18-P-10 |
SP15B18-S-10 |
SP15B20-P-10 |
SP15B20-S-10 |
SP15B24-N-[10,12,15] |
SP15B26-N-[12,15,16] |
SP15B26-S-12 |
SP15B28-N-[12,15,16] |
SP15B28-S-12 |
SP15B30-N-[12,15,16] |
SP15B30-S-12 |
SP15B33-N-[12,15,16] |
SP15B33-S-12 |
SP15B35-N-[12,15,16] |
SP15B35-S-12 |
Loading...
Sprocket Shape | Shape B | For Chain No. (Chain Pitch) | 15B (0.188" pitch) | Number of Tracks | Single Row |
---|---|---|---|---|---|
Material | 1038 Carbon Steel | Chain Type | RS | Surface Treatment | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy