(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - K-B-Type, 80 Chain

Roller Chain Sprockets - K-B-Type, 80 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K80B12
K80B14
K80B15
K80B16
K80B18
K80B19
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

15124616
1 Piece(s)Available

13 Days or more

16145517
1 Piece(s)Available

13 Days or more

20155521
1 Piece(s)Available

13 Days or more

20165521
1 Piece(s)Available

13 Days or more

20186021
1 Piece(s)Available

13 Days or more

20196021

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 80 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support