(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wheels / Nylon Wheels (Part Numbers)

Part Number

Configured Part Number is shown.

L-50N

Part Number
L-50N
Part NumberMinimum order quantityVolume DiscountDays to Ship Tire Material Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Shaft Bearing Wheel material Allowable Load
(daN)
1 Piece(s)Available

13 Days or more

[Nylon] Nylon50216.224None[Resin] Nylon40

Loading...

  1. 1

Basic Information

Wheel Type Integrated

Please check the type/dimensions/specifications of the part L-50N in the Wheels / Nylon Wheels series.

Products like this...

Part Number
L-25N
L-32N
L-38N
L-65N
L-75N
M-65N
Part NumberMinimum order quantityVolume DiscountDays to Ship Tire Material Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Shaft Bearing Wheel material Allowable Load
(daN)
1 Piece(s)Available

10 Days or more

[Nylon] Nylon25124.714None[Resin] Nylon10
1 Piece(s)Available

8 Days or more

[Nylon] Nylon32145.216None[Resin] Nylon18
1 Piece(s)Available

8 Days or more

[Nylon] Nylon38166.220None[Resin] Nylon28
1 Piece(s)Available

13 Days or more

[Nylon] Nylon65216.224None[Resin] Nylon40
1 Piece(s)Available

13 Days or more

[Nylon] Nylon75216.224None[Resin] Nylon50
1 Piece(s)Available

15 Days or more

[Nylon] Nylon65288.235None[Resin] Nylon90

Additional Products in this Category

Tech Support