(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Caster Wheels - without Internal Bearing

Caster Wheels - without Internal Bearing
  • Volume Discount

•Specification: No Internal Bearing
•Material: Rubber
•Type: Replacement Wheels for Casters

  • inCAD Components
Replacement Wheels for Casters:Related Image
・Materials
[ M ] Material: Rubber (Black)
Integrated Bearing: None

Specifications

Part Number
GYUL38
Part NumberdHWAllowable Load
(N)
Mass (g)
TypeD
GYUL254.71412807
325.2161412023
386.2201720028
406.2211720029
506.2242030054

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GYUL25
GYUL32
GYUL38
GYUL40
GYUL50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDimension D
(mm)
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1032
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

8 Days or more

1040
1 Piece(s)Available

8 Days or more

1050

Loading...

  1. 1
 

Basic Information

Specifications No Internal Bearing Material Rubber Type Replacement Wheels for Casters

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.