(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Grease-sealed deep-groove ball bearing with an outer ring that has a spherical outer diameter surface fitted with an oil supply mechanism, as well as a wide inner ring that has cylindrical holes with set screws included.
Part Number
Configured Part Number is shown.
UC Cylindrical bore (with set screws) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d: 8 - 25 mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. | Dimensions | Basic Load Ratings kN | Factor | Bearing No. | Dimensions | Set Screw Brg. Bore G | Mass | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
d | D | B | C | r(min.) | C1 | S | S1 | S2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
mm | inch | mm | inch | mm | inch | mm | inch | mm | inch | Cr | C0r | f 0 | Standard | L3 Type | mm | inch | mm | inch | mm | inch | mm | inch | mm | inch | kg | ||||||||||||||||||||||||||||||||||||
8 | - | 22 | 0.866 | 12 | 0.472 | 7 | 0.276 | 0.3 | 0.012 | 3.27 | 1.37 | 12.4 | SU08 | - | - | - | 3.5 | 0.138 | 8.5 | 0.335 | 2.8 | 0.11 | M3�0.35 | - | 0.012 | ||||||||||||||||||||||||||||||||||||
10 | - | 26 | 1.024 | 15 | 0.591 | 8 | 0.315 | 0.3 | 0.012 | 4.55 | 1.95 | 12.3 | SU000 | - | - | - | 5 | 0.197 | 10 | 0.394 | 3 | 0.118 | M3�0.35 | - | 0.024 | ||||||||||||||||||||||||||||||||||||
12 | - | 28 40 40 47 | 1.102 1.575 1.575 1.850 | 15 22 22 31 | 0.591 0.866 0.866 1.220 | 8 12 13 16 | 0.315 0.472 0.512 0.630 | 0.3 0.6 0.6 0.6 | 0.012 0.024 0.024 0.024 | 5.10 9.55 9.55 12.8 | 2.40 4.80 4.80 6.65 | 13.2 13.2 13.2 13.2 | SU001 SB201 SB201RKP8 UC201 | - - - UC201L2 | - - 3.4 4 | - - 0.134 0.157 | 5 6 6 12.7 | 0.197 0.236 0.236 0.500 | 10 16 16 18.3 | 0.394 0.630 0.630 0.720 | 3 4 4 5 | 0.118 0.157 0.157 0.197 | M3�0.35 M5�0.5 M5�0.5 M6�0.75 | - - - - | 0.026 0.10 0.10 0.21 | ||||||||||||||||||||||||||||||||||||
- | 1/2 | 40 40 47 | 1.575 1.575 1.850 | 22 22 31 | 0.866 0.866 1.220 | 12 13 16 | 0.472 0.512 0.630 | 0.6 0.6 0.6 | 0.024 0.024 0.024 | 9.55 9.55 12.8 | 4.80 4.80 6.65 | 13.2 13.2 13.2 | SB201-8 SB201-8RKP8 UC201-8 | - - UC201-8L2 | - 3.4 4 | - 0.134 0.157 | 6 6 12.7 | 0.236 0.236 0.500 | 16 16 18.3 | 0.630 0.630 0.720 | 4 4 5 | 0.157 0.157 0.197 | - - - | No.10-32UNF No.10-32UNF 1/4-28UNF | 0.10 0.10 0.21 | ||||||||||||||||||||||||||||||||||||
15 | - | 32 40 40 47 | 1.260 1.575 1.575 1.850 | 16.5 22 22 31 | 0.650 0.866 0.866 1.220 | 9 12 13 16 | 0.354 0.472 0.512 0.630 | 0.3 0.6 0.6 0.6 | 0.012 0.024 0.024 0.024 | 5.60 9.55 9.55 12.8 | 2.85 4.80 4.80 6.65 | 13.9 13.2 13.2 13.2 | SU002 SB202 SB202RKP8 UC202 | - - - UC202L2 | - - 3.4 4 | - - 0.134 0.157 | 5.5 6 6 12.7 | 0.217 0.236 0.236 0.500 | 11 16 16 18.3 | 0.433 0.630 0.630 0.720 | 3.3 4 4 5 | 0.130 0.157 0.157 0.197 | M4�0.5 M5�0.5 M5�0.5 M6�0.75 | - - - - | 0.038 0.10 0.10 0.19 | ||||||||||||||||||||||||||||||||||||
- | 5/8 | 40 40 47 | 1.575 1.575 1.850 | 22 22 31 | 0.866 0.866 1.220 | 12 13 16 | 0.472 0.512 0.630 | 0.6 0.6 0.6 | 0.024 0.024 0.024 | 9.55 9.55 12.8 | 4.80 4.80 6.65 | 13.2 13.2 13.2 | SB202-10 SB202-10RKP8 UC202-10 | - - UC202-10L2 | - 3.4 4 | - 0.134 0.157 | 6 6 12.7 | 0.236 0.236 0.500 | 16 16 18.3 | 0.630 0.630 0.720 | 4 4 5 | 0.157 0.157 0.197 | - - - | No.10-32UNF No.10-32UNF 1/4-28UNF | 0.10 0.10 0.19 | ||||||||||||||||||||||||||||||||||||
17 | - | 35 40 40 47 | 1.378 1.575 1.575 1.850 | 17.5 22 22 31 | 0.689 0.866 0.866 1.220 | 10 12 13 16 | 0.394 0.472 0.512 0.630 | 0.3 0.6 0.6 0.6 | 0.012 0.024 0.024 0.024 | 6.00 9.55 9.55 12.8 | 3.25 4.80 4.80 6.65 | 14.4 13.2 13.2 13.2 | SU003 SB203 SB203RKP8 UC203 | - - - UC203L2 | - - 3.4 4 | - - 0.134 0.157 | 6 6 6 12.7 | 0.236 0.236 0.236 0.500 | 11.5 16 16 18.3 | 0.453 0.630 0.630 0.720 | 3.3 4 4 5 | 0.130 0.157 0.157 0.197 | M4�0.5 M5�0.5 M5�0.5 M6�0.75 | - - - - | 0.050 0.10 0.10 0.18 | ||||||||||||||||||||||||||||||||||||
- | 3/4 | 47 47 47 | 1.850 1.850 1.850 | 25 25 31 | 0.984 0.984 1.220 | 14 15 16 | 0.551 0.591 0.630 | 1 1 1 | 0.039 0.039 0.039 | 12.8 12.8 12.8 | 6.65 6.65 6.65 | 13.2 13.2 13.2 | SB204-12 SB204-12RKP8 UC204-12 | - - UC204-12L2 | - 3.7 4 | - 0.146 0.157 | 7 7 12.7 | 0.276 0.276 0.500 | 18 18 18.3 | 0.709 0.709 0.720 | 5 5 5 | 0.197 0.197 0.197 | - - - | 1/4-28UNF 1/4-28UNF 1/4-28UNF | 0.15 0.19 0.16 | ||||||||||||||||||||||||||||||||||||
20 | - | 42 47 47 47 | 1.654 1.850 1.850 1.850 | 21 25 25 31 | 0.827 0.984 0.984 1.220 | 12 14 15 16 | 0.472 0.551 0.591 0.630 | 0.6 1 1 1 | 0.024 0.039 0.039 0.039 | 9.40 12.8 12.8 12.8 | 5.05 6.65 6.65 6.65 | 13.9 13.2 13.2 13.2 | SU004 SB204 SB204RKP8 UC204 | - - - UC204L2 | - - 3.7 4 | - - 0.146 0.157 | 7 7 7 12.7 | 0.276 0.276 0.276 0.500 | 14 18 18 18.3 | 0.551 0.709 0.709 0.720 | 4 5 5 5 | 0.157 0.197 0.197 0.197 | M5�0.5 M6�0.75 M6�0.75 M6�0.75 | - - - - | 0.080 0.15 0.19 0.16 | ||||||||||||||||||||||||||||||||||||
- | 7/8 | 52 52 52 | 2.047 2.047 2.047 | 27 27 34.1 | 1.063 1.063 1.343 | 15 15 17 | 0.591 0.591 0.669 | 1 1 1 | 0.039 0.039 0.039 | 14.0 14.0 14.0 | 7.85 7.85 7.85 | 13.9 13.9 13.9 | SB205-14 SB205-14RKP8 UC205-14 | - - UC205-14L2 | - 3.7 5 | - 0.146 0.197 | 7.5 7.5 14.3 | 0.295 0.295 0.563 | 19.5 19.5 19.8 | 0.768 0.768 0.780 | 5.5 5.5 5.5 | 0.217 0.217 0.217 | - - - | 1/4-28UNF 1/4-28UNF 1/4-28UNF | 0.18 0.19 0.23 | ||||||||||||||||||||||||||||||||||||
- | 15/16 | 52 52 52 | 2.047 2.047 2.047 | 27 27 34.1 | 1.063 1.063 1.343 | 15 15 17 | 0.591 0.591 0.669 | 1 1 1 | 0.039 0.039 0.039 | 14.0 14.0 14.0 | 7.85 7.85 7.85 | 13.9 13.9 13.9 | SB205-15 SB205-15RKP8 UC205-15 | - - UC205-15L2 | - 3.7 5 | - 0.146 0.197 | 7.5 7.5 14.3 | 0.295 0.295 0.563 | 19.5 19.5 19.8 | 0.768 0.768 0.780 | 5.5 5.5 5.5 | 0.217 0.217 0.217 | - - - | 1/4-28UNF 1/4-28UNF 1/4-28UNF | 0.18 0.19 0.21 | ||||||||||||||||||||||||||||||||||||
25 | - | 47 52 52 52 62 62 | 1.850 2.047 2.047 2.047 2.441 2.441 | 22 27 27 34.1 38 38.1 | 0.866 1.063 1.063 1.343 1.496 1.500 | 12 15 15 17 22 19 | 0.472 0.591 0.591 0.669 0.866 0.748 | 0.6 1 1 1 1.1 1 | 0.024 0.039 0.039 0.039 0.043 0.039 | 10.1 14.0 14.0 14.0 21.2 19.5 | 5.85 7.85 7.85 7.85 10.9 11.3 | 14.5 13.9 13.9 13.9 12.6 13.9 | SU005 SB205 SB205RKP8 UC205 UC305 UCX05 | - - - UC205L2 - UCX05L3 | - - 3.7 5 6 5 | - - 0.146 0.197 0.236 0.197 | 7 7.5 7.5 14.3 15 15.9 | 0.276 0.295 0.295 0.563 0.591 0.626 | 15 19.5 19.5 19.8 23 22.2 | 0.591 0.768 0.768 0.780 0.906 0.874 | 4.5 5.5 5.5 5.5 6 6 | 0.177 0.217 0.217 0.217 0.236 0.236 | M5�0.5 M6�0.75 M6�0.75 M6�0.75 M6�0.75 M6�0.75 | - - - - - - | 0.10 0.18 0.19 0.20 0.45 0.39 | ||||||||||||||||||||||||||||||||||||
- | 1 | 52 52 52 62 62 | 2.047 2.047 2.047 2.441 2.441 | 27 27 34.1 38 38.1 | 1.063 1.063 1.343 1.496 1.500 | 15 15 17 22 19 | 0.591 0.591 0.669 0.866 0.748 | 1 1 1 1.1 1 | 0.039 0.039 0.039 0.043 0.039 | 14.0 14.0 14.0 21.2 19.5 | 7.85 7.85 7.85 10.9 11.3 | 13.9 13.9 13.9 12.6 13.9 | SB205-16 SB205-16RKP8 UC205-16 UC305-16 UCX05-16 | - - UC205-16L2 - UCX05-16L3 | - 3.7 5 6 5 | - 0.146 0.197 0.236 0.197 | 7.5 7.5 14.3 15 15.9 | 0.295 0.295 0.563 0.591 0.626 | 19.5 19.5 19.8 23 22.2 | 0.768 0.768 0.780 0.906 0.874 | 5.5 5.5 5.5 6 6 | 0.217 0.217 0.217 0.236 0.236 | - - - M6�0.75 - | 1/4-28UNF 1/4-28UNF 1/4-28UNF - 1/4-28UNF | 0.18 0.19 0.20 0.44 0.38 | ||||||||||||||||||||||||||||||||||||
- | 1 1/8 | 62 62 62 | 2.441 2.441 2.441 | 30 30 38.1 | 1.181 1.181 1.500 | 16 18 19 | 0.630 0.709 0.748 | 1 1 1 | 0.039 0.039 0.039 | 19.5 19.5 19.5 | 11.3 11.3 11.3 | 13.9 13.9 13.9 | SB206-18 SB206-18RKP8 UC206-18 | - - UC206-18L2 | - 4.7 5 | - 0.185 0.197 | 8 8 15.9 | 0.315 0.315 0.626 | 22 22 22.2 | 0.866 0.866 0.874 | 6 6 6 | 0.236 0.236 0.236 | - - - | 1/4-28UNF 1/4-28UNF 1/4-28UNF | 0.27 0.31 0.34 | ||||||||||||||||||||||||||||||||||||
1. SU type product is the clean series ball bearing for unit. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. From UC201 to 205 are the double seal type products (L2). | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
UC Cylindrical bore (with set screws) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d: 30 - 40 mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Dimensions | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d | D mm inch | B mm inch | C mm inch | r (min.) mm inch | Basic Load Ratings kN Cr C0r | Factor f 0 | Bearing No. Standard L3 Type | C1 mm inch | S mm inch | S1 mm inch | S2 mm inch | Set Screw Brg. Bore G mm inch | Mass kg | ||||||||||||||||||||||||||||||||||||||||||||||||
30 | - | 55 62 62 62 72 72 | 2.165 2.441 2.441 2.441 2.835 2.835 | 24.5 30 30 38.1 42.9 43 | 0.965 1.181 1.181 1.500 1.689 1.693 | 13 16 18 19 20 24 | 0.512 0.630 0.709 0.748 0.787 0.945 | 1 1 1 1 1 1.1 | 0.039 0.039 0.039 0.039 0.039 0.043 | 13.2 19.5 19.5 19.5 25.7 26.7 | 8.25 11.3 11.3 11.3 15.4 15.0 | 14.7 13.9 13.9 13.9 13.9 13.3 | SU006 SB206 SB206RKP8 UC206 UCX06 UC306 | - - - UC206L3 UCX06L3 - | - - 4.7 5 5.5 6.5 | - - 0.185 0.197 0.217 0.256 | 7.5 8 8 15.9 17.5 17 | 0.295 0.315 0.315 0.626 0.689 0.669 | 17 22 22 22.2 25.4 26 | 0.669 0.866 0.866 0.874 1.000 1.024 | 5.5 6 6 6 6.5 6 | 0.217 0.236 0.236 0.236 0.256 0.236 | M5�0.5 M6�0.75 M6�0.75 M6�0.75 M8�1 M6�0.75 | - - - - - - | 0.15 0.27 0.31 0.32 0.58 0.56 | ||||||||||||||||||||||||||||||||||||
- | 1 3/16 | 62 62 62 72 | 2.441 2.441 2.441 2.835 | 30 30 38.1 42.9 | 1.181 1.181 1.500 1.689 | 16 18 19 20 | 0.630 0.709 0.748 0.787 | 1 1 1 1 | 0.039 0.039 0.039 0.039 | 19.5 19.5 19.5 25.7 | 11.3 11.3 11.3 15.4 | 13.9 13.9 13.9 13.9 | SB206-19 SB206-19RKP8 UC206-19 UCX06-19 | - - UC206-19L2 UCX06-19L3 | - 4.7 5 5.5 | - 0.185 0.197 0.217 | 8 8 15.9 17.5 | 0.315 0.315 0.626 0.689 | 22 22 22.2 25.4 | 0.866 0.866 0.874 1.000 | 6 6 6 6.5 | 0.236 0.236 0.236 0.256 | - - - - | 1/4-28UNF 1/4-28UNF 1/4-28UNF 5/16-24UNF | 0.27 0.31 0.32 0.58 | ||||||||||||||||||||||||||||||||||||
- | 1 1/4 | 62 62 62 72 | 2.441 2.441 2.441 2.835 | 30 30 38.1 42.9 | 1.181 1.181 1.500 1.689 | 16 18 19 20 | 0.630 0.709 0.748 0.787 | 1 1 1 1 | 0.039 0.039 0.039 0.039 | 19.5 19.5 19.5 25.7 | 11.3 11.3 11.3 15.4 | 13.9 13.9 13.9 13.9 | SB206-20 SB206-20RKP8 UC206-20 UCX06-20 | - - UC206-20L2 UCX06-20L3 | - 4.7 5 5.5 | - 0.185 0.197 0.217 | 8 8 15.9 17.5 | 0.315 0.315 0.626 0.689 | 22 22 22.2 25.4 | 0.866 0.866 0.874 1.000 | 6 6 6 6.5 | 0.236 0.236 0.236 0.256 | - - - - | 1/4-28UNF 1/4-28UNF 1/4-28UNF 5/16-24UNF | 0.27 0.31 0.30 0.55 | ||||||||||||||||||||||||||||||||||||
- | 1 1/4 | 72 72 72 | 2.835 2.835 2.835 | 32 32 42.9 | 1.260 1.260 1.689 | 17 19 20 | 0.669 0.748 0.787 | 1.1 1.1 1.1 | 0.043 0.043 0.043 | 25.7 25.7 25.7 | 15.4 15.4 15.4 | 13.9 13.9 13.9 | SB207-20 SB207-20RKP8 UC207-20 | - - UC207-20L3 | - 5 5.5 | - 0.197 0.217 | 8.5 8.5 17.5 | 0.335 0.335 0.689 | 23.5 23.5 25.4 | 0.925 0.925 1.000 | 6 6 6.5 | 0.236 0.236 0.256 | - - - | 1/4-28UNF 1/4-28UNF 5/16-24UNF | 0.42 0.51 0.54 | ||||||||||||||||||||||||||||||||||||
- | 1 5/16 | 72 | 2.835 | 42.9 | 1.689 | 20 | 0.787 | 1.1 | 0.043 | 25.7 | 15.4 | 13.9 | UC207-21 | UC207-21L3 | 5.5 | 0.217 | 17.5 | 0.689 | 25.4 | 1 | 6.5 | 0.256 | - | 5/16-24UNF | 0.51 | ||||||||||||||||||||||||||||||||||||
- | 1 3/8 | 72 72 72 80 | 2.835 2.835 2.835 3.150 | 32 32 42.9 49.2 | 1.260 1.260 1.689 1.937 | 17 19 20 21 | 0.669 0.748 0.787 0.827 | 1.1 1.1 1.1 1.1 | 0.043 0.043 0.043 0.043 | 25.7 25.7 25.7 29.1 | 15.4 15.4 15.4 17.8 | 13.9 13.9 13.9 14.0 | SB207-22 SB207-22RKP8 UC207-22 UCX07-22 | - - UC207-22L3 UCX07-22L3 | - 5 5.5 6 | - 0.197 0.217 0.236 | 8.5 8.5 17.5 19 | 0.335 0.335 0.689 0.748 | 23.5 23.5 25.4 30.2 | 0.925 0.925 1.000 1.189 | 6 6 6.5 8 | 0.236 0.236 0.256 0.315 | - - - - | 1/4-28UNF 1/4-28UNF 5/16-24UNF 5/16-24UNF | 0.42 0.51 0.48 0.75 | ||||||||||||||||||||||||||||||||||||
35 | - | 72 72 72 80 80 | 2.835 2.835 2.835 3.150 3.150 | 32 32 42.9 49.2 48 | 1.260 1.260 1.689 1.937 1.890 | 17 19 20 21 26 | 0.669 0.748 0.787 0.827 1.024 | 1.1 1.1 1.1 1.1 1.5 | 0.043 0.043 0.043 0.043 0.059 | 25.7 25.7 25.7 29.1 33.4 | 15.4 15.4 15.4 17.8 19.3 | 13.9 13.9 13.9 14.0 13.2 | SB207 SB207RKP8 UC207 UCX07 UC307 | - - UC207L3 UCX07L3 UC307L3 | - 5 5.5 6 7.5 | - 0.197 0.217 0.236 0.295 | 8.5 8.5 17.5 19 19 | 0.335 0.335 0.689 0.748 0.748 | 23.5 23.5 25.4 30.2 29 | 0.925 0.925 1.000 1.189 1.142 | 6 6 6.5 8 8 | 0.236 0.236 0.256 0.315 0.315 | M6�0.75 M6�0.75 M8�1 M8�1 M8�1 | - - - - - | 0.42 0.51 0.48 0.75 0.71 | ||||||||||||||||||||||||||||||||||||
- | 1 7/16 | 72 72 72 80 | 2.835 2.835 2.835 3.150 | 32 32 42.9 49.2 | 1.260 1.260 1.689 1.937 | 17 19 20 21 | 0.669 0.748 0.787 0.827 | 1.1 1.1 1.1 1.1 | 0.043 0.043 0.043 0.043 | 25.7 25.7 25.7 29.1 | 15.4 15.4 15.4 17.8 | 13.9 13.9 13.9 14.0 | SB207-23 SB207-23RKP8 UC207-23 UCX07-23 | - - UC207-23L3 UCX07-23L3 | - 5 5.5 6 | - 0.197 0.217 0.236 | 8.5 8.5 17.5 19 | 0.335 0.335 0.689 0.748 | 23.5 23.5 25.4 30.2 | 0.925 0.925 1.000 1.189 | 6 6 6.5 8 | 0.236 0.236 0.256 0.315 | - - - - | 1/4-28UNF 1/4-28UNF 5/16-24UNF 5/16-24UNF | 0.42 0.51 0.45 0.72 | ||||||||||||||||||||||||||||||||||||
- | 1 1/2 | 80 80 80 85 90 | 3.150 3.150 3.150 3.346 3.543 | 34 34 49.2 49.2 52 | 1.339 1.339 1.937 1.937 2.047 | 18 22 21 22 28 | 0.709 0.866 0.827 0.866 1.102 | 1.1 1.1 1.1 1.1 1.5 | 0.043 0.043 0.043 0.043 0.059 | 29.1 29.1 29.1 34.1 40.7 | 17.8 17.8 17.8 21.3 24.0 | 14.0 14.0 14.0 14.0 13.2 | SB208-24 SB208-24RKP8 UC208-24 UCX08-24 UC308-24 | - - UC208-24L3 UCX08-24L3 UC308-24L3 | - 5.2 6 6 8 | - 0.205 0.236 0.236 0.315 | 9 9 19 19 19 | 0.354 0.354 0.748 0.748 0.748 | 25 25 30.2 30.2 33 | 0.984 0.984 1.189 1.189 1.299 | 8 8 8 8 10 | 0.315 0.315 0.315 0.315 0.394 | - - - - M10�1.25 | 5/16-24UNF 5/16-24UNF 5/16-24UNF 5/16-24UNF - | 0.60 0.65 0.68 0.87 1.05 | ||||||||||||||||||||||||||||||||||||
- | 1 9/16 | 80 | 3.15 | 49.2 | 1.937 | 21 | 0.827 | 1.1 | 0.043 | 29.1 | 17.8 | 14 | UC208-25 | UC208-25L3 | 6 | 0.236 | 19 | 0.748 | 30.2 | 1.189 | 8 | 0.315 | - | 5/16-24UNF | 0.6 | ||||||||||||||||||||||||||||||||||||
40 | - | 80 80 80 85 90 | 3.150 3.150 3.150 3.346 3.543 | 34 34 49.2 49.2 52 | 1.339 1.339 1.937 1.937 2.047 | 18 22 21 22 28 | 0.709 0.866 0.827 0.866 1.102 | 1.1 1.1 1.1 1.1 1.5 | 0.043 0.043 0.043 0.043 0.059 | 29.1 29.1 29.1 34.1 40.7 | 17.8 17.8 17.8 21.3 24.0 | 14.0 14.0 14.0 14.0 13.2 | SB208 SB208RKP8 UC208 UCX08 UC308 | - - UC208L3 UCX08L3 UC308L3 | - 5.2 6 6 8 | - 0.205 0.236 0.236 0.315 | 9 9 19 19 19 | 0.354 0.354 0.748 0.748 0.748 | 25 25 30.2 30.2 33 | 0.984 0.984 1.189 1.189 1.299 | 8 8 8 8 10 | 0.315 0.315 0.315 0.315 0.394 | M8�1 M8�1 M8�1 M8�1 M10�1.25 | - - - - - | 0.60 0.65 0.64 0.83 1.00 | ||||||||||||||||||||||||||||||||||||
- | 1 5/8 | 85 | 3.346 | 49.2 | 1.937 | 22 | 0.866 | 1.1 | 0.043 | 34.1 | 21.3 | 14 | UC209-26 | UC209-26L3 | 6 | 0.236 | 19 | 0.748 | 30.2 | 1.189 | 8 | 0.315 | - | 5/16-24UNF | 0.78 | ||||||||||||||||||||||||||||||||||||
- | 1 11/16 | 85 90 | 3.346 3.543 | 49.2 51.6 | 1.937 2.031 | 22 24 | 0.866 0.945 | 1.1 1.1 | 0.043 0.043 | 34.1 35.1 | 21.3 23.3 | 14.0 14.4 | UC209-27 UCX09-27 | UC209-27L3 UCX09-27L3 | 6 6 | 0.236 0.236 | 19 19 | 0.748 0.748 | 30.2 32.6 | 1.189 1.283 | 8 9 | 0.315 0.354 | - - | 5/16-24UNF 3/8-24UNF | 0.74 0.93 | ||||||||||||||||||||||||||||||||||||
- | 1 3/4 | 85 90 100 | 3.346 3.543 3.937 | 49.2 51.6 57 | 1.937 2.031 2.244 | 22 24 30 | 0.866 0.945 1.181 | 1.1 1.1 1.5 | 0.043 0.043 0.059 | 34.1 35.1 48.9 | 21.3 23.3 29.5 | 14.0 14.4 13.3 | UC209-28 UCX09-28 UC309-28 | UC209-28L3 UCX09-28L3 UC309-28L3 | 6 6 8.5 | 0.236 0.236 0.335 | 19 19 22 | 0.748 0.748 0.866 | 30.2 32.6 35 | 1.189 1.283 1.378 | 8 9 10 | 0.315 0.354 0.394 | - - M10�1.25 | 5/16-24UNF 3/8-24UNF - | 0.70 0.97 1.35 | ||||||||||||||||||||||||||||||||||||
Remarks 1. SU type product is the clean series ball bearing for unit. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. From UC201 to 205 are the double seal type products (L2). | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
UC Cylindrical bore (with set screws) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d: 30 - 40 mm | Dimensions | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d | D mm inch | B mm inch | C mm inch | r (min.) mm inch | Basic Load Ratings kN Cr C0r | Factor f 0 | Bearing No. Standard L3 Type | C1 mm inch | S mm inch | S1 mm inch | S2 mm inch | Set Screw Brg. Bore G mm inch | Mass kg | ||||||||||||||||||||||||||||||||||||||||||||||||
45 | - | 85 90 100 | 3.346 3.543 3.937 | 49.2 51.6 57 | 1.937 2.031 2.244 | 22 24 30 | 0.866 0.945 1.181 | 1.1 1.1 1.5 | 0.043 0.043 0.059 | 34.1 35.1 48.9 | 21.3 23.3 29.5 | 14.0 14.4 13.3 | UC209 UCX09 UC309 | UC209L3 UCX09L3 UC309L3 | 6 6 8.5 | 0.236 0.236 0.335 | 19 19 22 | 0.748 0.748 0.866 | 30.2 32.6 35 | 1.189 1.283 1.378 | 8 9 10 | 0.315 0.354 0.394 | M8�1 M10�1.25 M10�1.25 | - - - | 0.68 0.95 1.33 | ||||||||||||||||||||||||||||||||||||
- | 1 7/8 | 90 | 3.543 | 51.6 | 2.031 | 24 | 0.945 | 1.1 | 0.043 | 35.1 | 23.3 | 14.4 | UC210-30 | UC210-30L3 | 6 | 0.236 | 19 | 0.748 | 32.6 | 1.283 | 9 | 0.354 | - | 3/8-24UNF | 0.87 | ||||||||||||||||||||||||||||||||||||
- | 1 15/16 | 90 100 | 3.543 3.937 | 51.6 55.6 | 2.031 2.189 | 24 25 | 0.945 0.984 | 1.1 1.1 | 0.043 0.043 | 35.1 43.4 | 23.3 29.4 | 14.4 14.4 | UC210-31 UCX10-31 | UC210-31L3 UCX10-31L3 | 6 7 | 0.236 0.276 | 19 22.2 | 0.748 0.874 | 32.6 33.4 | 1.283 1.315 | 9 9 | 0.354 0.354 | - - | 3/8-24UNF 3/8-24UNF | 0.82 1.32 | ||||||||||||||||||||||||||||||||||||
50 | - | 90 100 110 | 3.543 3.937 4.331 | 51.6 55.6 61 | 2.031 2.189 2.402 | 24 25 32 | 0.945 0.984 1.260 | 1.1 1.1 2 | 0.043 0.043 0.079 | 35.1 43.4 62.0 | 23.3 29.4 38.3 | 14.4 14.4 13.2 | UC210 UCX10 UC310 | UC210L3 UCX10L3 UC310L3 | 6 7 9 | 0.236 0.276 0.354 | 19 22.2 22 | 0.748 0.874 0.866 | 32.6 33.4 39 | 1.283 1.315 1.535 | 9 9 12 | 0.354 0.354 0.472 | M10�1.25 M10�1.25 M12�1.5 | - - - | 0.80 1.29 1.69 | ||||||||||||||||||||||||||||||||||||
- | 2 | 90 100 | 3.543 3.937 | 51.6 55.6 | 2.031 2.189 | 24 25 | 0.945 0.984 | 1.1 1.1 | 0.043 0.043 | 35.1 43.4 | 23.3 29.4 | 14.4 14.4 | UC210-32 UCX10-32 | UC210-32L3 UCX10-32L3 | 6 7 | 0.236 0.276 | 19 22.2 | 0.748 0.874 | 32.6 33.4 | 1.283 1.315 | 9 9 | 0.354 0.354 | - - | 3/8-24UNF 3/8-24UNF | 0.78 1.26 | ||||||||||||||||||||||||||||||||||||
- | 2 | 100 120 | 3.937 4.724 | 55.6 66 | 2.189 2.598 | 25 34 | 0.984 1.339 | 1.5 2 | 0.059 0.079 | 43.4 71.6 | 29.4 45.0 | 14.4 13.2 | UC211-32 UC311-32 | UC211-32L3 UC311-32L3 | 7 10 | 0.276 0.394 | 22.2 25 | 0.874 0.984 | 33.4 41 | 1.315 1.614 | 9 12 | 0.354 0.472 | - M12�1.5 | 3/8-24UNF - | 1.26 2.08 | ||||||||||||||||||||||||||||||||||||
- | 2 1/8 | 100 | 3.937 | 55.6 | 2.189 | 25 | 0.984 | 1.5 | 0.059 | 43.4 | 29.4 | 14.4 | UC211-34 | UC211-34L3 | 7 | 0.276 | 22.2 | 0.874 | 33.4 | 1.315 | 9 | 0.354 | - | 3/8-24UNF | 1.15 | ||||||||||||||||||||||||||||||||||||
55 | - | 100 110 120 | 3.937 4.331 4.724 | 55.6 65.1 66 | 2.189 2.563 2.598 | 25 27 34 | 0.984 1.063 1.339 | 1.5 1.5 2 | 0.059 0.059 0.079 | 43.4 52.4 71.6 | 29.4 36.2 45.0 | 14.4 14.4 13.2 | UC211 UCX11 UC311 | UC211L3 UCX11L3 UC311L3 | 7 7.5 10 | 0.276 0.295 0.394 | 22.2 25.4 25 | 0.874 1.000 0.984 | 33.4 39.7 41 | 1.315 1.563 1.614 | 9 10.5 12 | 0.354 0.413 0.472 | M10�1.25 M10�1.25 M12�1.5 | - - - | 1.11 1.80 1.90 | ||||||||||||||||||||||||||||||||||||
- | 2 3/16 | 100 110 120 | 3.937 4.331 4.724 | 55.6 65.1 66 | 2.189 2.563 2.598 | 25 27 34 | 0.984 1.063 1.339 | 1.5 1.5 2 | 0.059 0.059 0.079 | 43.4 52.4 71.6 | 29.4 36.2 45.0 | 14.4 14.4 13.2 | UC211-35 UCX11-35 UC311-35 | UC211-35L3 UCX11-35L3 UC311-35L3 | 7 7.5 10 | 0.276 0.295 0.394 | 22.2 25.4 25 | 0.874 1.000 0.984 | 33.4 39.7 41 | 1.315 1.563 1.614 | 9 10.5 12 | 0.354 0.413 0.472 | - - M12�1.5 | 3/8-24UNF 3/8-24UNF - | 1.09 1.78 1.67 | ||||||||||||||||||||||||||||||||||||
- | 2 1/4 | 110 | 4.331 | 65.1 | 2.563 | 27 | 1.063 | 1.5 | 0.059 | 52.4 | 36.2 | 14.4 | UCX11-36 | UCX11-36L3 | 7.5 | 0.295 | 25.4 | 1 | 39.7 | 1.563 | 10.5 | 0.413 | - | 3/8-24UNF | 1.7 | ||||||||||||||||||||||||||||||||||||
- | 2 1/4 | 110 | 4.331 | 65.1 | 2.563 | 27 | 1.063 | 1.5 | 0.059 | 52.4 | 36.2 | 14.4 | UC212-36 | UC212-36L3 | 7.5 | 0.295 | 25.4 | 1 | 39.7 | 1.563 | 10.5 | 0.413 | - | 3/8-24UNF | 1.67 | ||||||||||||||||||||||||||||||||||||
60 | - | 110 120 130 | 4.331 4.724 5.118 | 65.1 65.1 71 | 2.563 2.563 2.795 | 27 28 36 | 1.063 1.102 1.417 | 1.5 1.5 2.1 | 0.059 0.059 0.083 | 52.4 57.2 81.9 | 36.2 40.1 52.2 | 14.4 14.4 13.2 | UC212 UCX12 UC312 | UC212L3 UCX12L3 UC312L3 | 7.5 7.5 11.5 | 0.295 0.295 0.453 | 25.4 25.4 26 | 1.000 1.000 1.024 | 39.7 39.7 45 | 1.563 1.563 1.772 | 10.5 12 12 | 0.413 0.472 0.472 | M10�1.25 M12�1.5 M12�1.5 | - - - | 1.54 2.05 2.60 | ||||||||||||||||||||||||||||||||||||
- | 2 3/8 | 110 | 4.331 | 65.1 | 2.563 | 27 | 1.063 | 1.5 | 0.059 | 52.4 | 36.2 | 14.4 | UC212-38 | UC212-38L3 | 7.5 | 0.295 | 25.4 | 1 | 39.7 | 1.563 | 10.5 | 0.413 | - | 3/8-24UNF | 1.52 | ||||||||||||||||||||||||||||||||||||
- | 2 7/16 | 110 120 130 | 4.331 4.724 5.118 | 65.1 65.1 71 | 2.563 2.563 2.795 | 27 28 36 | 1.063 1.102 1.417 | 1.5 1.5 2.1 | 0.059 0.059 0.083 | 52.4 57.2 81.9 | 36.2 40.1 52.2 | 14.4 14.4 13.2 | UC212-39 UCX12-39 UC312-39 | UC212-39L3 UCX12-39L3 UC312-39L3 | 7.5 7.5 11.5 | 0.295 0.295 0.453 | 25.4 25.4 26 | 1.000 1.000 1.024 | 39.7 39.7 45 | 1.563 1.563 1.772 | 10.5 12 12 | 0.413 0.472 0.472 | - - M12�1.5 | 3/8-24UNF 1/2-20UNF - | 1.45 1.95 2.50 | ||||||||||||||||||||||||||||||||||||
- | 2 1/2 | 120 125 140 | 4.724 4.921 5.512 | 65.1 74.6 75 | 2.563 2.937 2.953 | 28 30 38 | 1.102 1.181 1.496 | 1.5 1.5 2.1 | 0.059 0.059 0.083 | 57.2 62.2 92.7 | 40.1 44.1 59.9 | 14.4 14.5 13.2 | UC213-40 UCX13-40 UC313-40 | UC213-40L3 UCX13-40L3 UC313-40L3 | 7.5 9 12 | 0.295 0.354 0.472 | 25.4 30.2 30 | 1.000 1.189 1.181 | 39.7 44.4 45 | 1.563 1.748 1.772 | 12 12 12 | 0.472 0.472 0.472 | - - M12�1.5 | 1/2-20UNF 1/2-20UNF - | 1.94 2.61 3.24 | ||||||||||||||||||||||||||||||||||||
65 | - | 120 125 140 | 4.724 4.921 5.512 | 65.1 74.6 75 | 2.563 2.937 2.953 | 28 30 38 | 1.102 1.181 1.496 | 1.5 1.5 2.1 | 0.059 0.059 0.083 | 57.2 62.2 92.7 | 40.1 44.1 59.9 | 14.4 14.5 13.2 | UC213 UCX13 UC313 | UC213L3 UCX13L3 UC313L3 | 7.5 9 12 | 0.295 0.354 0.472 | 25.4 30.2 30 | 1.000 1.189 1.181 | 39.7 44.4 45 | 1.563 1.748 1.772 | 12 12 12 | 0.472 0.472 0.472 | M12�1.5 M12�1.5 M12�1.5 | - - - | 1.86 2.52 3.16 | ||||||||||||||||||||||||||||||||||||
- | 2 3/4 | 125 130 150 | 4.921 5.118 5.906 | 74.6 77.8 78 | 2.937 3.063 3.071 | 30 32 40 | 1.181 1.260 1.575 | 1.5 1.5 2.1 | 0.059 0.059 0.083 | 62.2 67.4 104 | 44.1 48.3 68.2 | 14.5 14.5 13.2 | UC214-44 UCX14-44 UC314-44 | UC214-44L3 UCX14-44L3 UC314-44L3 | 9 9 12.5 | 0.354 0.354 0.492 | 30.2 33.3 33 | 1.189 1.311 1.299 | 44.4 44.5 45 | 1.748 1.752 1.772 | 12 12 12 | 0.472 0.472 0.472 | - - M12�1.5 | 1/2-20UNF 1/2-20UNF - | 2.06 2.75 3.91 | ||||||||||||||||||||||||||||||||||||
70 | - | 125 130 150 | 4.921 5.118 5.906 | 74.6 77.8 78 | 2.937 3.063 3.071 | 30 32 40 | 1.181 1.260 1.575 | 1.5 1.5 2.1 | 0.059 0.059 0.083 | 62.2 67.4 104 | 44.1 48.3 68.2 | 14.5 14.5 13.2 | UC214 UCX14 UC314 | UC214L3 UCX14L3 UC314L3 | 9 9 12.5 | 0.354 0.354 0.492 | 30.2 33.3 33 | 1.189 1.311 1.299 | 44.4 44.5 45 | 1.748 1.752 1.772 | 12 12 12 | 0.472 0.472 0.472 | M12�1.5 M12�1.5 M12�1.5 | - - - | 2.05 2.74 3.90 | ||||||||||||||||||||||||||||||||||||
- | 2 15/16 | 130 140 160 | 5.118 5.512 6.299 | 77.8 82.6 82 | 3.063 3.252 3.228 | 32 33 42 | 1.260 1.299 1.654 | 1.5 1.5 2.1 | 0.059 0.059 0.083 | 67.4 72.7 113 | 48.3 53.0 77.2 | 14.5 14.6 13.2 | UC215-47 UCX15-47 UC315-47 | UC215-47L3 UCX15-47L3 UC315-47L3 | 9 9 14.5 | 0.354 0.354 0.571 | 33.3 33.3 32 | 1.311 1.311 1.260 | 44.5 49.3 50 | 1.752 1.941 1.969 | 12 14 14 | 0.472 0.551 0.551 | - - M14�1.5 | 1/2-20UNF 1/2-20UNF - | 2.23 3.43 4.72 | ||||||||||||||||||||||||||||||||||||
75 | - | 130 140 160 | 5.118 5.512 6.299 | 77.8 82.6 82 | 3.063 3.252 3.228 | 32 33 42 | 1.260 1.299 1.654 | 1.5 1.5 2.1 | 0.059 0.059 0.083 | 67.4 72.7 113 | 48.3 53.0 77.2 | 14.5 14.6 13.2 | UC215 UCX15 UC315 | UC215L3 UCX15L3 UC315L3 | 9 9 14.5 | 0.354 0.354 0.571 | 33.3 33.3 32 | 1.311 1.311 1.260 | 44.5 49.3 50 | 1.752 1.941 1.969 | 12 14 14 | 0.472 0.551 0.551 | M12�1.5 M12�1.5 M14�1.5 | - - - | 2.21 3.41 4.70 | ||||||||||||||||||||||||||||||||||||
- | 3 | 130 140 160 | 5.118 5.512 6.299 | 77.8 82.6 82 | 3.063 3.252 3.228 | 32 33 42 | 1.260 1.299 1.654 | 1.5 1.5 2.1 | 0.059 0.059 0.083 | 67.4 72.7 113 | 48.3 53.0 77.2 | 14.5 14.6 13.2 | UC215-48 UCX15-48 UC315-48 | UC215-48L3 UCX15-48L3 UC315-48L3 | 9 9 14.5 | 0.354 0.354 0.571 | 33.3 33.3 32 | 1.311 1.311 1.260 | 44.5 49.3 50 | 1.752 1.941 1.969 | 12 14 14 | 0.472 0.551 0.551 | - - M14�1.5 | 1/2-20UNF 1/2-20UNF - | 2.12 3.32 4.61 | ||||||||||||||||||||||||||||||||||||
Remarks 1. SU type product is the clean series ball bearing for unit. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. From UC201 to 205 are the double seal type products (L2). | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
UC Cylindrical bore (with set screws) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d: 30 - 40 mm | Dimensions | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d | D mm inch | B mm inch | C mm inch | r (min.) mm inch | Basic Load Ratings kN Cr C0r | Factor f 0 | Bearing No. Standard L3 Type | C1 mm inch | S mm inch | S1 mm inch | S2 mm inch | Set Screw Brg. Bore G mm inch | Mass kg | ||||||||||||||||||||||||||||||||||||||||||||||||
- | 3 1/8 | 140 | 5.512 | 82.6 | 3.252 | 33 | 1.299 | 2 | 0.079 | 72.7 | 53 | 14.6 | UC216-50 | UC216-50L3 | 9 | 0.354 | 33.3 | 1.311 | 49.3 | 1.941 | 14 | 0.551 | - | 1/2-20UNF | 2.84 | ||||||||||||||||||||||||||||||||||||
80 | - | 140 150 170 | 5.512 5.906 6.693 | 82.6 85.7 86 | 3.252 3.374 3.386 | 33 35 44 | 1.299 1.378 1.732 | 2 2 2.1 | 0.079 0.079 0.083 | 72.7 84.0 123 | 53.0 61.9 86.7 | 14.6 14.5 13.3 | UC216 UCX16 UC316 | UC216L3 UCX16L3 UC316L3 | 9 10 15 | 0.354 0.394 0.591 | 33.3 34.1 34 | 1.311 1.343 1.339 | 49.3 51.6 52 | 1.941 2.031 2.047 | 14 14 14 | 0.551 0.551 0.551 | M12�1.5 M12�1.5 M14�1.5 | - - - | 2.79 3.87 5.60 | ||||||||||||||||||||||||||||||||||||
- | 3 1/4 | 150 | 5.906 | 85.7 | 3.374 | 35 | 1.378 | 2 | 0.079 | 84 | 61.9 | 14.5 | UC217-52 | UC217-52L3 | 10 | 0.394 | 34.1 | 1.343 | 51.6 | 2.031 | 14 | 0.551 | - | 1/2-20UNF | 3.66 | ||||||||||||||||||||||||||||||||||||
85 | - | 150 160 180 | 5.906 6.299 7.087 | 85.7 96 96 | 3.374 3.780 3.780 | 35 38 46 | 1.378 1.496 1.811 | 2 2 3 | 0.079 0.079 0.118 | 84.0 96.1 133 | 61.9 71.5 96.8 | 14.5 14.5 13.3 | UC217 UCX17 UC317 | UC217L3 UCX17L3 UC317L3 | 10 11 15 | 0.394 0.433 0.591 | 34.1 39.7 40 | 1.343 1.563 1.575 | 51.6 56.3 56 | 2.031 2.217 2.205 | 14 15 16 | 0.551 0.591 0.630 | M12�1.5 M12�1.5 M16�1.5 | - - - | 3.45 5.05 6.90 | ||||||||||||||||||||||||||||||||||||
- | 3 7/16 | 160 | 6.299 | 96 | 3.78 | 38 | 1.496 | 2 | 0.079 | 96.1 | 71.5 | 14.5 | UCX17-55 | UCX17-55L3 | 11 | 0.433 | 39.7 | 1.563 | 56.3 | 2.217 | 15 | 0.591 | - | 1/2-20UNF | 4.8 | ||||||||||||||||||||||||||||||||||||
- | 3 1/2 | 160 190 | 6.299 7.480 | 96 96 | 3.780 3.780 | 38 48 | 1.496 1.890 | 2 3 | 0.079 0.118 | 96.1 143 | 71.5 107 | 14.5 13.3 | UC218-56 UC318-56 | UC218-56L3 UC318-56L3 | 11 15.5 | 0.433 0.610 | 39.7 40 | 1.563 1.575 | 56.3 56 | 2.217 2.205 | 15 16 | 0.591 0.630 | - M16�1.5 | 1/2-20UNF - | 4.46 8.03 | ||||||||||||||||||||||||||||||||||||
90 | - | 160 170 190 | 6.299 6.693 7.480 | 96 104 96 | 3.780 4.094 3.780 | 38 40 48 | 1.496 1.575 1.890 | 2 2 3 | 0.079 0.079 0.118 | 96.1 109 143 | 71.5 81.9 107 | 14.5 14.4 13.3 | UC218 UCX18 UC318 | UC218L3 - UC318L3 | 11 11.5 15.5 | 0.433 0.453 0.610 | 39.7 42.9 40 | 1.563 1.689 1.575 | 56.3 61.1 56 | 2.217 2.406 2.205 | 15 16 16 | 0.591 0.630 0.630 | M12�1.5 M14�1.5 M16�1.5 | - - - | 4.35 6.00 7.87 | ||||||||||||||||||||||||||||||||||||
95 | - | 200 | 7.874 | 103 | 4.055 | 50 | 1.969 | 3 | 0.118 | 153 | 119 | 13.3 | UC319 | UC319L3 | 16.5 | 0.65 | 41 | 1.614 | 62 | 2.441 | 18 | 0.709 | M16�1.5 | - | 8.91 | ||||||||||||||||||||||||||||||||||||
100 | - | 190 215 | 7.480 8.465 | 117.5 108 | 4.626 4.252 | 43 54 | 1.693 2.126 | 2.1 3 | 0.083 0.118 | 133 173 | 105 141 | 14.4 13.2 | UCX20 UC320 | - UC320L3 | 13 18 | 0.512 0.709 | 49.2 42 | 1.937 1.654 | 68.3 66 | 2.689 2.598 | 18 20 | 0.709 0.787 | M16�1.5 M18�1.5 | - - | 8.56 11.2 | ||||||||||||||||||||||||||||||||||||
- | 3 15/16 | 190 215 | 7.480 8.465 | 117.5 108 | 4.626 4.252 | 43 54 | 1.693 2.126 | 2.1 3 | 0.083 0.118 | 133 173 | 105 141 | 14.4 13.2 | UCX20-63 UC320-63 | - UC320-63L3 | 13 18 | 0.512 0.709 | 49.2 42 | 1.937 1.654 | 68.3 66 | 2.689 2.598 | 18 20 | 0.709 0.787 | - M18�1.5 | 5/8-18UNF - | 8.56 11.2 | ||||||||||||||||||||||||||||||||||||
- | 4 | 190 215 | 7.480 8.465 | 117.5 108 | 4.626 4.252 | 43 54 | 1.693 2.126 | 2.1 3 | 0.083 0.118 | 133 173 | 105 141 | 14.4 13.2 | UCX20-64 UC320-64 | - UC320-64L3 | 13 18 | 0.512 0.709 | 49.2 42 | 1.937 1.654 | 68.3 66 | 2.689 2.598 | 18 20 | 0.709 0.787 | - M18�1.5 | 5/8-18UNF - | 8.33 11.0 | ||||||||||||||||||||||||||||||||||||
105 110 120 130 140 | - | 225 240 260 280 300 | 8.858 9.449 10.236 11.024 11.811 | 112 117 126 135 145 | 4.409 4.606 4.961 5.315 5.709 | 56 60 64 68 72 | 2.205 2.362 2.520 2.677 2.835 | 3 3 3 4 4 | 0.118 0.118 0.118 0.157 0.157 | 184 205 207 229 253 | 153 180 185 214 246 | 13.2 13.2 13.5 13.6 13.6 | UC321 UC322 UC324 UC326 UC328 | - UC322L3 UC324L3 UC326L3 UC328L3 | 19 20 21 22 23 | 0.748 0.787 0.827 0.866 0.906 | 44 46 51 54 59 | 1.732 1.811 2.008 2.126 2.323 | 68 71 75 81 86 | 2.677 2.795 2.953 3.189 3.386 | 20 20 20 20 20 | 0.787 0.787 0.787 0.787 0.787 | M18�1.5 M18�1.5 M18�1.5 M20�1.5 M20�1.5 | - - - - - | 12.7 15.1 19.0 23.6 29.4 | ||||||||||||||||||||||||||||||||||||
Remarks 1. SU type product is the clean series ball bearing for unit. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. From UC201 to 205 are the double seal type products (L2). | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
UC-S6, SU-S6 (Stainless steel series) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Cylindrical bore (with set screws) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d: 10 - 60 mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Dimensions | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d | D mm inch | B mm inch | C mm inch | r (min) mm inch | Basic Load Ratings kN Cr C0r | Factor f 0 | Bearing No. Standard | C1 mm inch | S mm inch | S1 mm inch | S2 mm inch | Set Screw Brg. Bore G mm | Mass kg | ||||||||||||||||||||||||||||||||||||||||||||||||
10 | - | 26 | 1.024 | 15 | 0.591 | 8 | 0.315 | 0.3 | 0.012 | 3.9 | 1.55 | 12.3 | SU000S6 | - | - | 5 | 0.197 | 10 | 0.394 | 3 | 0.118 | M3�0.35 | 0.024 | ||||||||||||||||||||||||||||||||||||||
12 | 1/2 | 28 40 40 | 1.102 1.575 1.575 | 15 27.4 27.4 | 0.591 1.079 1.079 | 8 13 13 | 0.315 0.512 0.512 | 0.3 0.6 0.6 | 0.012 0.024 0.024 | 4.3 8.15 8.15 | 1.9 3.85 3.85 | 13.2 13.2 13.2 | SU001S6 UC201XS6 UC201-8XS6 | - 3.5 3.5 | - 0.138 0.138 | 5 11.5 11.5 | 0.197 0.453 0.453 | 10 15.9 15.9 | 0.394 0.626 0.626 | 3 4 4 | 0.118 0.158 0.158 | M3�0.35 M5�0.5 M5�0.5 | 0.026 0.10 0.10 | ||||||||||||||||||||||||||||||||||||||
15 | 5/8 | 32 40 40 | 1.260 1.575 1.575 | 16.5 27.4 27.4 | 0.650 1.079 1.079 | 9 13 13 | 0.354 0.512 0.512 | 0.3 0.6 0.6 | 0.012 0.024 0.024 | 4.7 8.15 8.15 | 2.25 3.85 3.85 | 13.9 13.2 13.2 | SU002S6 UC202XS6 UC202-10XS6 | - 3.5 3.5 | - 0.138 0.138 | 5.5 11.5 11.5 | 0.217 0.453 0.453 | 11 15.9 15.9 | 0.433 0.626 0.626 | 3.3 4 4 | 0.130 0.158 0.158 | M4�0.5 M5�0.5 M5�0.5 | 0.038 0.10 0.10 | ||||||||||||||||||||||||||||||||||||||
17 | - | 35 40 | 1.378 1.575 | 17.5 27.4 | 0.689 1.079 | 10 13 | 0.394 0.512 | 0.3 0.6 | 0.012 0.024 | 5.1 8.15 | 2.6 3.85 | 14.4 13.2 | SU003S6 UC203XS6 | - 3.5 | - 0.138 | 6 11.5 | 0.236 0.453 | 11.5 15.9 | 0.453 0.626 | 3.3 4 | 0.130 0.158 | M4�0.5 M5�0.5 | 0.050 0.10 | ||||||||||||||||||||||||||||||||||||||
20 | 3/4 | 47 42 47 | 1.850 1.654 1.850 | 31 21 31 | 1.220 0.827 1.220 | 16 12 16 | 0.630 0.472 0.630 | 1 0.6 1 | 0.039 0.024 0.039 | 10.9 7.9 10.9 | 2.25 3.85 3.85 | 13.2 13.9 13.2 | UC204-12S6 SU004S6 UC204S6 | 4 - 4 | 0.157 - 0.157 | 12.7 7 12.7 | 0.500 0.276 0.500 | 18.3 14 18.3 | 0.720 0.551 0.720 | 5 4 5 | 0.197 0.157 0.197 | M6�0.75 M5�0.5 M6�0.75 | 0.16 0.080 0.16 | ||||||||||||||||||||||||||||||||||||||
25 | 7/8 | 52 | 2.047 | 34.1 | 1.343 | 17 | 0.669 | 1 | 0.039 | 11.9 | 6.3 | 13.9 | UC205-14S6 | 5 | 0.197 | 14.3 | 0.563 | 19.8 | 0.78 | 5.5 | 0.217 | M6�0.75 | 0.23 | ||||||||||||||||||||||||||||||||||||||
15/16 | 52 | 2.047 | 34.1 | 1.343 | 17 | 0.669 | 1 | 0.039 | 11.9 | 6.3 | 13.9 | UC205-15S6 | 5 | 0.197 | 14.3 | 0.563 | 19.8 | 0.78 | 5.5 | 0.217 | M6�0.75 | 0.21 | |||||||||||||||||||||||||||||||||||||||
47 | 1.85 | 22 | 0.866 | 12 | 0.472 | 0.6 | 0.024 | 8.5 | 4.65 | 14.5 | SU005S6 | - | - | 7 | 0.276 | 15 | 0.591 | 4.5 | 0.177 | M5�0.5 | 0.1 | ||||||||||||||||||||||||||||||||||||||||
52 | 2.047 | 34.1 | 1.343 | 17 | 0.669 | 1 | 0.039 | 11.9 | 6.3 | 13.9 | UC205S6 | 5 | 0.197 | 14.3 | 0.563 | 19.8 | 0.78 | 5.5 | 0.217 | M6�0.75 | 0.2 | ||||||||||||||||||||||||||||||||||||||||
1 | 52 | 2.047 | 34.1 | 1.343 | 17 | 0.669 | 1 | 0.039 | 11.9 | 6.3 | 13.9 | UC205-16S6 | 5 | 0.197 | 14.3 | 0.563 | 19.8 | 0.78 | 5.5 | 0.217 | M6�0.75 | 0.2 | |||||||||||||||||||||||||||||||||||||||
30 | 1 1/8 | 62 | 2.441 | 38.1 | 1.5 | 19 | 0.748 | 1 | 0.039 | 16.5 | 9.05 | 13.9 | UC206-18S6 | 5 | 0.197 | 15.9 | 0.626 | 22.2 | 0.874 | 6 | 0.236 | M6�0.75 | 0.34 | ||||||||||||||||||||||||||||||||||||||
55 | 2.165 | 24.5 | 0.965 | 13 | 0.512 | 1 | 0.039 | 11.2 | 6.6 | 14.7 | SU006S6 | - | - | 7.5 | 0.295 | 17 | 0.669 | 5.5 | 0.217 | M5�0.5 | 0.15 | ||||||||||||||||||||||||||||||||||||||||
62 | 2.441 | 38.1 | 1.5 | 19 | 0.748 | 1 | 0.039 | 16.5 | 9.05 | 13.9 | UC206S6 | 5 | 0.197 | 15.9 | 0.626 | 22.2 | 0.874 | 6 | 0.236 | M6�0.75 | 0.32 | ||||||||||||||||||||||||||||||||||||||||
1 3/16 | 62 | 2.441 | 38.1 | 1.5 | 19 | 0.748 | 1 | 0.039 | 16.5 | 9.05 | 13.9 | UC206-19S6 | 5 | 0.197 | 15.9 | 0.626 | 22.2 | 0.874 | 6 | 0.236 | M6�0.75 | 0.32 | |||||||||||||||||||||||||||||||||||||||
1 1/4 | 62 | 2.441 | 38.1 | 1.5 | 19 | 0.748 | 1 | 0.039 | 16.5 | 9.05 | 13.9 | UC206-20S6 | 5 | 0.197 | 15.9 | 0.626 | 22.2 | 0.874 | 6 | 0.236 | M6�0.75 | 0.3 | |||||||||||||||||||||||||||||||||||||||
35 | 1 1/4 | 72 | 2.835 | 42.9 | 1.689 | 20 | 0.787 | 1.1 | 0.043 | 21.8 | 12.3 | 13.9 | UC207-20S6 | 5.5 | 0.217 | 17.5 | 0.689 | 25.4 | 1 | 6.5 | 0.256 | M8�1 | 0.54 | ||||||||||||||||||||||||||||||||||||||
1 5/16 | 72 | 2.835 | 42.9 | 1.689 | 20 | 0.787 | 1.1 | 0.043 | 21.8 | 12.3 | 13.9 | UC207-21S6 | 5.5 | 0.217 | 17.5 | 0.689 | 25.4 | 1 | 6.5 | 0.256 | M8�1 | 0.51 | |||||||||||||||||||||||||||||||||||||||
1 3/8 | 72 | 2.835 | 42.9 | 1.689 | 20 | 0.787 | 1.1 | 0.043 | 21.8 | 12.3 | 13.9 | UC207-22S6 | 5.5 | 0.217 | 17.5 | 0.689 | 25.4 | 1 | 6.5 | 0.256 | M8�1 | 0.48 | |||||||||||||||||||||||||||||||||||||||
72 | 2.835 | 42.9 | 1.689 | 20 | 0.787 | 1.1 | 0.043 | 21.8 | 12.3 | 13.9 | UC207S6 | 5.5 | 0.217 | 17.5 | 0.689 | 25.4 | 1 | 6.5 | 0.256 | M8�1 | 0.48 | ||||||||||||||||||||||||||||||||||||||||
1 7/16 | 72 | 2.835 | 42.9 | 1.689 | 20 | 0.787 | 1.1 | 0.043 | 21.8 | 12.3 | 13.9 | UC207-23S6 | 5.5 | 0.217 | 17.5 | 0.689 | 25.4 | 1 | 6.5 | 0.256 | M8�1 | 0.45 | |||||||||||||||||||||||||||||||||||||||
40 | 1 1/2 1 9/16 | 80 80 80 | 3.150 3.150 3.150 | 49.2 49.2 49.2 | 1.937 1.937 1.937 | 21 21 21 | 0.827 0.827 0.827 | 1.1 1.1 1.1 | 0.043 0.043 0.043 | 24.8 24.8 24.8 | 14.3 14.3 14.3 | 14.0 14.0 14.0 | UC208-24S6 UC208-25S6 UC208S6 | 6 6 6 | 0.236 0.236 0.236 | 19 19 19 | 0.748 0.748 0.748 | 30.2 30.2 30.2 | 1.189 1.189 1.189 | 8 8 8 | 0.315 0.315 0.315 | M8�1 M8�1 M8�1 | 0.68 0.60 0.64 | ||||||||||||||||||||||||||||||||||||||
45 | 1 5/8 | 85 | 3.346 | 49.2 | 1.937 | 22 | 0.866 | 1.1 | 0.043 | 27.8 | 16.2 | 14 | UC209-26S6 | 6 | 0.236 | 19 | 0.748 | 30.2 | 1.189 | 8 | 0.315 | M8�1 | 0.78 | ||||||||||||||||||||||||||||||||||||||
1 11/16 1 3/4 | 85 85 | 3.346 3.346 | 49.2 49.2 | 1.937 1.937 | 22 22 | 0.866 0.866 | 1.1 1.1 | 0.043 0.043 | 27.8 27.8 | 16.2 16.2 | 14.0 14.0 | UC209-27S6 UC209-28S6 | 6 6 | 0.236 0.236 | 19 19 | 0.748 0.748 | 30.2 30.2 | 1.189 1.189 | 8 8 | 0.315 0.315 | M8�1 M8�1 | 0.74 0.70 | |||||||||||||||||||||||||||||||||||||||
85 | 3.346 | 49.2 | 1.937 | 22 | 0.866 | 1.1 | 0.043 | 27.8 | 16.2 | 14 | UC209S6 | 6 | 0.236 | 19 | 0.748 | 30.2 | 1.189 | 8 | 0.315 | M8�1 | 0.68 | ||||||||||||||||||||||||||||||||||||||||
50 | 1 7/8 | 90 | 3.543 | 51.6 | 2.031 | 24 | 0.945 | 1.1 | 0.043 | 29.8 | 18.6 | 14.4 | UC210-30S6 | 6 | 0.236 | 19 | 0.748 | 32.6 | 1.283 | 9 | 0.354 | M8�1 | 0.87 | ||||||||||||||||||||||||||||||||||||||
1 15/16 | 90 90 | 3.543 3.543 | 51.6 51.6 | 2.031 2.031 | 24 24 | 0.945 0.945 | 1.1 1.1 | 0.043 0.043 | 29.8 29.8 | 18.6 18.6 | 14.4 14.4 | UC210-31S6 UC210S6 | 6 6 | 0.236 0.236 | 19 19 | 0.748 0.748 | 32.6 32.6 | 1.283 1.283 | 9 9 | 0.354 0.354 | M8�1 M8�1 | 0.82 0.80 | |||||||||||||||||||||||||||||||||||||||
2 | 90 | 3.543 | 51.6 | 2.031 | 24 | 0.945 | 1.1 | 0.043 | 29.8 | 18.6 | 14.4 | UC210-32S6 | 6 | 0.236 | 19 | 0.748 | 32.6 | 1.283 | 9 | 0.354 | M8�1 | 0.78 | |||||||||||||||||||||||||||||||||||||||
55 | 2 | 100 | 3.937 | 55.6 | 2.189 | 25 | 0.984 | 1.5 | 0.059 | 36.8 | 23.5 | 14.4 | UC211-32S6 | 7 | 0.276 | 22.2 | 0.874 | 33.4 | 1.315 | 9 | 0.354 | M10�1.25 | 1.26 | ||||||||||||||||||||||||||||||||||||||
2 1/8 | 100 100 | 3.937 3.937 | 55.6 55.6 | 2.189 2.189 | 25 25 | 0.984 0.984 | 1.5 1.5 | 0.059 0.059 | 36.8 36.8 | 23.5 23.5 | 14.4 14.4 | UC211-34S6 UC211S6 | 7 7 | 0.276 0.276 | 22.2 22.2 | 0.874 0.874 | 33.4 33.4 | 1.315 1.315 | 9 9 | 0.354 0.354 | M10�1.25 M10�1.25 | 1.15 1.11 | |||||||||||||||||||||||||||||||||||||||
2 3/16 | 100 | 3.937 | 55.6 | 2.189 | 25 | 0.984 | 1.5 | 0.059 | 36.8 | 23.5 | 14.4 | UC211-35S6 | 7 | 0.276 | 22.2 | 0.874 | 33.4 | 1.315 | 9 | 0.354 | M10�1.25 | 1.09 | |||||||||||||||||||||||||||||||||||||||
60 | 2 1/4 | 110 | 4.331 | 65.1 | 2.563 | 27 | 1.063 | 1.5 | 0.059 | 44.5 | 29 | 14.4 | UC212-36S6 | 7.5 | 0.295 | 25.4 | 1 | 39.7 | 1.563 | 10.5 | 0.413 | M10�1.25 | 1.67 | ||||||||||||||||||||||||||||||||||||||
2 3/8 | 110 110 | 4.331 4.331 | 65.1 65.1 | 2.563 2.563 | 27 27 | 1.063 1.063 | 1.5 1.5 | 0.059 0.059 | 44.5 44.5 | 29 29 | 14.4 14.4 | UC212S6 UC212-38S6 | 7.5 7.5 | 0.295 0.295 | 25.4 25.4 | 1.000 1.000 | 39.7 39.7 | 1.563 1.563 | 10.5 10.5 | 0.413 0.413 | M10�1.25 M10�1.25 | 1.54 1.52 | |||||||||||||||||||||||||||||||||||||||
2 7/16 | 110 | 4.331 | 65.1 | 2.563 | 27 | 1.063 | 1.5 | 0.059 | 44.5 | 29 | 14.4 | UC212-39S6 | 7.5 | 0.295 | 25.4 | 1 | 39.7 | 1.563 | 10.5 | 0.413 | M10�1.25 | 1.45 | |||||||||||||||||||||||||||||||||||||||
Remark S6 series product is the stainless steel series ball bearing for unit | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Part Number |
---|
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Others | Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type |
---|---|---|---|---|---|
Rolling Element Material | Bearing Steel | Surface Treatment | No | Fit | J7 |
Machining | No | Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy