(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Take-up
Diameter Series Symbol: Used for Light load
Fit: J7
Machining: No
Rolling Element Material: Steel
Surface Treatment: Not Provided
Unit Body Material: Structural Steel
Unit, Type: Framed Bearing Unit
For complete product overview and details on Groove-Shaped Steel Take-Up Type Unit, UCTL see the sections below:
Part Number
Configured Part Number is shown.
Unit Number | Bearing Number | Shaft Size | H Dimension | L Dimension | J Dimension | Basic Load Ratings | | |||||||||||||||||||||||||||||
Cr | Cor | |||||||||||||||||||||||||||||||||||
UCTL204-100? | UC204 | 20 mm | 77 mm | 430 mm | 370 mm | 12.8 kN | 6.65 kN | |||||||||||||||||||||||||||||
2877 lb | 1494 lb | |||||||||||||||||||||||||||||||||||
UCTL204-200? | UC204 | 20 mm | 77 mm | 530 mm | 470 mm | 12.8 kN | 6.65 kN | |||||||||||||||||||||||||||||
2877 lb | 1494 lb | |||||||||||||||||||||||||||||||||||
UCTL204-300? | UC204 | 20 mm | 77 mm | 630 mm | 570 mm | 12.8 kN | 6.65 kN | |||||||||||||||||||||||||||||
2877 lb | 1494 lb | |||||||||||||||||||||||||||||||||||
UCTL204-400? | UC204 | 20 mm | 77 mm | 730 mm | 670 mm | 12.8 kN | 6.65 kN | |||||||||||||||||||||||||||||
2877 lb | 1494 lb | |||||||||||||||||||||||||||||||||||
UCTL205-100? | UC205 | 25 mm | 82 mm | 440 mm | 380 mm | 14 kN | 7.85 kN | |||||||||||||||||||||||||||||
3147 lb | 1764 lb | |||||||||||||||||||||||||||||||||||
UCTL205-200? | UC205 | 25 mm | 82 mm | 540 mm | 480 mm | 14 kN | 7.85 kN | |||||||||||||||||||||||||||||
3147 lb | 1764 lb | |||||||||||||||||||||||||||||||||||
UCTL205-300? | UC205 | 25 mm | 82 mm | 640 mm | 580 mm | 14 kN | 7.85 kN | |||||||||||||||||||||||||||||
3147 lb | 1764 lb | |||||||||||||||||||||||||||||||||||
UCTL205-400? | UC205 | 25 mm | 82 mm | 740 mm | 680 mm | 14 kN | 7.85 kN | |||||||||||||||||||||||||||||
3147 lb | 1764 lb | |||||||||||||||||||||||||||||||||||
UCTL206-100? | UC206 | 30 mm | 87 mm | 450 mm | 390 mm | 19.5 kN | 11.3 kN | |||||||||||||||||||||||||||||
4383 lb | 2540 lb | |||||||||||||||||||||||||||||||||||
UCTL206-200? | UC206 | 30 mm | 87 mm | 550 mm | 490 mm | 19.5 kN | 11.3 kN | |||||||||||||||||||||||||||||
4383 lb | 2540 lb | |||||||||||||||||||||||||||||||||||
UCTL206-300? | UC206 | 30 mm | 87 mm | 650 mm | 590 mm | 19.5 kN | 11.3 kN | |||||||||||||||||||||||||||||
4383 lb | 2540 lb | |||||||||||||||||||||||||||||||||||
UCTL206-400? | UC206 | 30 mm | 87 mm | 750 mm | 690 mm | 19.5 kN | 11.3 kN | |||||||||||||||||||||||||||||
4383 lb | 2540 lb | |||||||||||||||||||||||||||||||||||
UCTL207-100? | UC207 | 35 mm | 92 mm | 460 mm | 400 mm | 25.7 kN | 15.4 kN | |||||||||||||||||||||||||||||
5777 lb | 3462 lb | |||||||||||||||||||||||||||||||||||
UCTL207-200? | UC207 | 35 mm | 92 mm | 560 mm | 500 mm | 25.7 kN | 15.4 kN | |||||||||||||||||||||||||||||
5777 lb | 3462 lb | |||||||||||||||||||||||||||||||||||
UCTL207-300? | UC207 | 35 mm | 92 mm | 660 mm | 600 mm | 25.7 kN | 15.4 kN | |||||||||||||||||||||||||||||
5777 lb | 3462 lb | |||||||||||||||||||||||||||||||||||
UCTL207-400? | UC207 | 35 mm | 92 mm | 760 mm | 700 mm | 25.7 kN | 15.4 kN | |||||||||||||||||||||||||||||
5777 lb | 3462 lb | |||||||||||||||||||||||||||||||||||
UCTL208-100? | UC208 | 40 mm | 97 mm | 470 mm | 410 mm | 29.1 kN | 17.8 kN | |||||||||||||||||||||||||||||
6541 lb | 4001 lb | |||||||||||||||||||||||||||||||||||
UCTL208-200? | UC208 | 40 mm | 97 mm | 570 mm | 510 mm | 29.1 kN | 17.8 kN | |||||||||||||||||||||||||||||
6541 lb | 4001 lb | |||||||||||||||||||||||||||||||||||
UCTL208-300? | UC208 | 40 mm | 97 mm | 670 mm | 610 mm | 29.1 kN | 17.8 kN | |||||||||||||||||||||||||||||
6541 lb | 4001 lb | |||||||||||||||||||||||||||||||||||
UCTL208-400? | UC208 | 40 mm | 97 mm | 770 mm | 710 mm | 29.1 kN | 17.8 kN | |||||||||||||||||||||||||||||
6541 lb | 4001 lb | |||||||||||||||||||||||||||||||||||
UCTL209-100? | UC209 | 45 mm | 100 mm | 480 mm | 420 mm | 34.1 kN | 21.3 kN | |||||||||||||||||||||||||||||
7666 lb | 4788 lb | |||||||||||||||||||||||||||||||||||
UCTL209-200? | UC209 | 45 mm | 100 mm | 580 mm | 520 mm | 34.1 kN | 21.3 kN | |||||||||||||||||||||||||||||
7666 lb | 4788 lb | |||||||||||||||||||||||||||||||||||
UCTL209-300? | UC209 | 45 mm | 100 mm | 680 mm | 620 mm | 34.1 kN | 21.3 kN | |||||||||||||||||||||||||||||
7666 lb | 4788 lb | |||||||||||||||||||||||||||||||||||
UCTL209-400? | UC209 | 45 mm | 100 mm | 780 mm | 720 mm | 34.1 kN | 21.3 kN | |||||||||||||||||||||||||||||
7666 lb | 4788 lb | |||||||||||||||||||||||||||||||||||
Replace ? in Unit Number with: D2K2 for cold resistance (-50�C to 120� C) / D1K2 for heat resistance (-40�C to 180� C) / L3 for triple-lip seal type / L2 for double-lip seal type | ||||||||||||||||||||||||||||||||||||
[NOT AVAILABLE CURRENTLY] |
Part Number |
---|
Loading...
Unit, Type | Bearing Unit with Frame | Bearing Unit, Type | Take-Up Type | Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type |
---|---|---|---|---|---|
Unit Body Material | Shaped steel/Groove-shaped steel | Rolling Element Material | Bearing Steel | Surface Treatment | No |
Diameter series symbol | Used for Light load | Fit | J7 | Accessory | No Cover |
Machining | No | Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy