(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Bearing, UK

Insert Bearing, UK
  • Volume Discount

Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Others
Fit: J7
Machining: No
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit, Type: Bearing Unit
For complete product overview and details on Insert Bearing, UK see the sections below:

PDF

Part Number

Configured Part Number is shown.

Shaft Dia. Dimensions Basic Load Ratings Factor Bearing
mm inch inch
mm
kN No. Mass
kg
d1 d D B BL C C1 Cr C0r f 0 Standard L3 Type Standard           L3 Type
20 3/4 0.984 2.047 0.945 0.945 0.669 0.197 14 7.85 13.9 UK205? UK205L2 0.18 0.18
  25 52 24 24 17 5
3/4 0.984
25
2.441
62
1.063
27

0.748
19
0.197
5
19.5 11.3 13.9 UKX05 0.27
3/4 0.984 2.441 1.063 0.866 0.236 21.2 10.9 12.6 UK305? 0.4
  25 62 27 22 6
25   1.181 2.441 1.063 1.063 0.748 0.197 19.5 11.3 13.9 UK206? UK206L3 0.29 0.29
1 30 62 27 27 19 5
1 1.181
30
2.835
72
1.181
30

0.787
20
0.217
5.5
25.7 15.4 13.9 UKX06 0.43
  1.181 2.835 1.181 0.945 0.256 26.7 15 13.3 UK306? 0.47
1 30 72 30 24 6.5
30 1 1/8 1.378 2.835 1.181 1.181 0.787 0.217 25.7 15.4 13.9 UK207? UK207L3 0.43 0.43
  35 72 30 30 20 5.5
1 1/8
1.378
35
3.150
80
1.339
34

0.827
21
0.236
6
29.1 17.8 14 UKX07 0.53
1 1/8 1.378 3.15 1.299 1.299 1.024 0.295 33.4 19.3 13.2 UK307? UK307L3 0.6 0.6
  35 80 33 33 26 7.5
35 1 1/4
1 3/8
1.575
40
3.150
80
1.339
34
1.339
34
0.827
21
0.236
6
29.1 17.8 14 UK208? UK208L3 0.58 0.58
1 1/4
1 3/8
1.575
40
3.346
85
1.417
36

0.866
22
0.236
6
34.1 21.3 14 UKX08 0.58
1 1/4
1 3/8
1.575
40
3.543
90
1.378
35
1.378
35
1.102
28
0.315
8
40.7 24 13.2 UK308? UK308L3 0.8 0.8
40 1 1/2 1.772 3.346 1.417 1.417 0.866 0.236 34.1 21.3 14 UK209? UK209L3 0.65 0.65
  45 85 36 36 22 6
1 1/2
1.772
45
3.543
90
1.417
36

0.945
24
0.236
6
35.1 23.3 14.4 UKX09 0.67
1 1/2 1.772 3.937 1.496 1.496 1.181 0.335 48.9 29.5 13.3 UK309? UK309L3 1.08 1.08
  45 100 38 38 30 8.5
45 1 3/4 1.969 3.543 1.417 1.417 0.945 0.236 35.1 23.3 14.4 UK210? UK210L3 0.65 0.65
  50 90 36 36 24 6
1 3/4
1.969
50
3.937
100
1.575
40

0.984
25
0.276
7
43.4 29.4 14.4 UKX10 0.89
1 3/4 1.969 4.331 1.575 1.575 1.26 0.354 62 38.3 13.2 UK310? UK310L3 1.38 1.38
  50 110 40 40 32 9
50 1 7/8
2
2.165
55
3.937
100
1.575
40
1.575
40
0.984
25
0.276
7
43.4 29.4 14.4 UK211? UK211L3 1.09 1.09
1 7/8
2
2.165
55
4.331
110
1.850
47

1.063
27
0.295
7.5
52.4 36.2 14.4 UKX11 1.15
1 7/8
2
2.165
55
4.724
120
1.693
43
1.693
43
1.339
34
0.394
10
71.6 45 13.2 UK311? UK311L3 1.78 1.78
55 2 1/8 2.362 4.331 1.85 1.85 1.063 0.295 52.4 36.2 14.4 UK212? UK212L3 1.41 1.41
  60 110 47 47 27 7.5
2 1/8
2.362
60
4.724
120
1.417
36

1.102
28
0.295
7.5
57.2 40.1 14.4 UKX12 1.45
2 1/8 2.362 5.118 1.85 1.85 1.417 0.453 81.9 52.2 13.2 UK312? UK312L3 2.06 2.06
  60 130 47 47 36 11.5
60 2 1/4
2 3/8
2.559
65
4.724
120
1.417
36
1.850
47
1.102
28
0.295
7.5
57.2 40.1 14.4 UK213? UK213L3 1.34 1.67
2 1/4
2 3/8
2.559
65
4.921
125
1.575
40

1.181
30
0.354
9
62.2 44.1 14.5 UKX13 1.62
2 1/4
2 3/8
2.559
65
5.512
140
1.929
49
1.929
49
1.496
38
0.472
12
92.7 59.9 13.2 UK313? UK313L3 2.71 2.71
65 2 1/2 2.953 5.118 1.575 2.008 1.26 0.354 67.4 48.3 14.5 UK215? UK215L3 1.5 1.99
  75 130 40 51 32 9
2 1/2
2.953
75
5.512
140
1.654
42

1.299
33
0.354
9
72.7 53 14.6 UKX15 2.1
2 1/2 2.953 6.299 2.165 2.165 1.654 0.571 113 77.2 13.2 UK315? UK315L3 3.8 3.8
  75 160 55 55 42 14.5
70 2 3/4 3.15 5.512 1.654 2.165 1.299 0.354 72.7 53 14.6 UK216? UK216L3 1.96 2.56
  80 140 42 55 33 9
2 3/4
3.150
80
5.906
150
1.732
44

1.378
35
0.394
10
84 61.9 14.5 UKX16 2.64
2 3/4 3.15 6.693 2.165 2.165 1.732 0.591 123 86.7 13.3 UK316? UK316L3 4.39 4.39
  80 170 55 55 44 15
75   3.346 5.906 1.732 2.244 1.378 0.394 84 61.9 14.5 UK217? UK217L3 2.42 3.1
3 85 150 44 57 35 10
3
3.346
85
6.299
160
1.890
48

1.496
38
0.433
11
96.1 71.5 14.5 UKX17 3.25
  3.346 7.087 2.362 2.362 1.811 0.591 133 96.8 13.3 UK317? UK317L3 5.3 5.3
3 85 180 60 60 46 15
80 3.543 6.299 1.89 2.48 1.496 0.433 96.1 71.5 14.5 UK218? UK218L3 2.9 3.77
90 160 48 63 38 11
3.543
90
6.693
170
1.969
50

1.575
40
0.453
11.5
109 81.9 14.4 UKX18 3.8
3.543 7.48 2.362 2.362 1.89 0.61 143 107 13.3 UK318? UK318L3 6.2 6.2
90 190 60 60 48 15.5
85 3 1/4
3.740
95
7.874
200
2.598
66
2.598
66
1.969
50
0.650
16.5
153 119 13.3 UK319? UK319L3 7.31 7.31
90 3 1/2
3.937
100
7.480
190
2.126
54

1.693
43
0.512
13
133 105 14.4 UKX20 5.36
90 3 1/2
3.937
100
8.465
215
2.677
68
2.677
68
2.126
54
0.709
18
173 141 13.2 UK320? UK320L3 8.7 8.7
100
4
4.331
110
9.449
240
3.071
78
3.071
78
2.362
60
0.787
20
205 180 13.2 UK322? UK322L3 12.2 12.2
110 4.724
120
10.236
260
3.425
87
3.425
87
2.520
64
0.827
21
207 185 13.5 UK324? UK324L3 16.1 16.1
115 4 1/2
5.118
130
11.024
280
3.425
87
3.425
87
2.677
68
0.866
22
229 214 13.6 UK326? UK326L3 18.8 18.8
125 5.512
140
11.811
300
3.819
97
3.819
97
2.835
72
0.906
23
253 246 13.6 UK328? UK328L3 23.9 23.9
Replace ? in Unit Number with: D2K2 for cold resistance (-50�C to 120�C) / D1K2 for heat resistance (-40�C to 180�C) / L3 for triple-lip seal type
Part Number
UK205
UK205D1K2
UK205L2
UK206
UK206D1K2
UK206D2K2
UK206L3
UK207
UK207D1K2
UK207L3
UK208
UK208D1K2
UK208L3
UK209
UK209D1K2
UK209L3
UK210
UK210D1K2
UK210D2K2
UK210L3
UK211
UK211D1K2
UK211D2K2
UK211L3
UK212
UK212D1K2
UK212L3
UK213
UK213L3
UK215D1K2
UK215L3
UK216
UK216D1K2
UK216D2K2
UK216L3
UK217
UK217D1K2
UK217L3
UK218
UK218L3
UK305
UK306
UK307
UK307D1K2
UK307L3
UK308
UK308D1K2
UK308L3
UK309
UK309D1K2
UK309L3
UK310
UK310D1K2
UK310L3
UK311
UK311D1K2
UK311L3
UK312
UK312D1K2
UK312L3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Diameter series symbol Grease Type Seal
1 Piece(s)Available

10 Days or more

1020140007850Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

11 Days or more

1020140007850Used for Light loadSH44MSilicone
1 Piece(s)Available

12 Days or more

1020140007850Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

8 Days or more

10251950011300Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10251950011300Used for Light loadSH44MSilicone
1 Piece(s)Available

12 Days or more

10251950011300Used for Light loadSH33MSilicone
1 Piece(s)Available

12 Days or more

10251950011300Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

13 Days or more

10302570015400Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10302570015400Used for Light loadSH44MSilicone
1 Piece(s)Available

12 Days or more

10302570015400Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

8 Days or more

10352910017800Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10352910017800Used for Light loadSH44MSilicone
1 Piece(s)Available

12 Days or more

10352910017800Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

8 Days or more

10403410021300Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10403410021300Used for Light loadSH44MSilicone
1 Piece(s)Available

12 Days or more

10403410021300Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

8 Days or more

10453510023300Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10453510023300Used for Light loadSH44MSilicone
1 Piece(s)Available

12 Days or more

10453510023300Used for Light loadSH33MSilicone
1 Piece(s)Available

12 Days or more

10453510023300Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

13 Days or more

10504340029400Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10504340029400Used for Light loadSH44MSilicone
1 Piece(s)Available

37 Days or more

10504340029400Used for Light loadSH33MSilicone
1 Piece(s)Available

12 Days or more

10504340029400Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

11 Days or more

10555240036200Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10555240036200Used for Light loadSH44MSilicone
1 Piece(s)Available

12 Days or more

10555240036200Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

8 Days or more

10605720040100Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10605720040100Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

12 Days or more

10656740048300Used for Light loadSH44MSilicone
1 Piece(s)Available

12 Days or more

10656740048300Used for Light loadStandard GreaseTriple seals
1 Piece(s)

10 Days or more

10707270053000Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10707270053000Used for Light loadSH44MSilicone
1 Piece(s)Available

12 Days or more

10707270053000Used for Light loadSH33MSilicone
1 Piece(s)Available

12 Days or more

10707270053000Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

12 Days or more

10758400061900Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10758400061900Used for Light loadSH44MSilicone
1 Piece(s)Available

37 Days or more

10758400061900Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

12 Days or more

10809610071500Used for Light loadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10809610071500Used for Light loadStandard GreaseTriple seals
1 Piece(s)Available

12 Days or more

10202120010900For Heavy LoadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10252670015000For Heavy LoadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10303340019300For Heavy LoadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10303340019300For Heavy LoadSH44MSilicone
1 Piece(s)Available

37 Days or more

10303340019300For Heavy LoadStandard GreaseTriple seals
1 Piece(s)Available

12 Days or more

10354070024000For Heavy LoadStandard GreaseNitrile
1 Piece(s)Available

37 Days or more

10354070024000For Heavy LoadSH44MSilicone
1 Piece(s)Available

12 Days or more

10354070024000For Heavy LoadStandard GreaseTriple seals
1 Piece(s)Available

12 Days or more

10404890029500For Heavy LoadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10404890029500For Heavy LoadSH44MSilicone
1 Piece(s)Available

12 Days or more

10404890029500For Heavy LoadStandard GreaseTriple seals
1 Piece(s)Available

12 Days or more

10456200038300For Heavy LoadStandard GreaseNitrile
1 Piece(s)Available

13 Days or more

10456200038300For Heavy LoadSH44MSilicone
1 Piece(s)Available

12 Days or more

10456200038300For Heavy LoadStandard GreaseTriple seals
1 Piece(s)Available

12 Days or more

10507160045000For Heavy LoadStandard GreaseNitrile
1 Piece(s)Available

37 Days or more

10507160045000For Heavy LoadSH44MSilicone
1 Piece(s)Available

12 Days or more

10507160045000For Heavy LoadStandard GreaseTriple seals
1 Piece(s)Available

12 Days or more

10558190052200For Heavy LoadStandard GreaseNitrile
1 Piece(s)Available

12 Days or more

10558190052200For Heavy LoadSH44MSilicone
1 Piece(s)Available

12 Days or more

10558190052200For Heavy LoadStandard GreaseTriple seals
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Diameter series symbol Grease Type Seal

Loading...

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Others Bearing Inner Dia. Shape Tapered hole adapter type
Rolling Element Material Bearing Steel Surface Treatment No Fit J7
Machining No Stroke No

Additional Products in this Category

Tech Support