(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast Iron Hanger-Shaped Unit UCHA

Cast Iron Hanger-Shaped Unit UCHA
  • Volume Discount

Bearing unit that combines a bearing and a bearing box with parallel screws for pipes fitted on one side

PDF

Shaft Dia. Dimensions Housing No. Bearing No. Basic Load Ratings Factor Mass
mm inch inch
mm
kN
d H A L H1 H2 N1) C B S Unit No. Cr C0r f 0 kg
12   2 17/32
64
1 9/16
40
2 17/32
64
3 25/32
96
3/4
19
Rp 3/4
1.220
31
0.500
12.7
UCHA201? HA204 UC201 12.8 6.65 13.2 0.77
  1/2 UCHA201-8 UC201-8  
15   UCHA202? UC202 0.75
  5/8 UCHA202-10 UC202-10  
17   UCHA203? UC203 0.74
  3/4 UCHA204-12 UC204-12 0.72
20   UCHA204? UC204  
25 7/8 2 17/32
64
1 9/16
40
3 1/16
78
4 1/16
103
3/4
19
Rp 3/4
1.343
34.1
0.563
14.3
UCHA205-14 HA205 UC205-14 14 7.85 13.9 0.87
15/16
UCHA205-15
UCHA205?
UC205-15
UC205
1 UCHA205-16 UC205-16
30 1 1/8 2 17/32
64
1 9/16
40
3 1/16
78
4 1/16
103
3/4
19
Rp 3/4
1.500
38.1
0.626
15.9
UCHA206-18 HA206 UC206-18 19.5 11.3 13.9 0.83

1 3/16
UCHA206?
UCHA206-19
UC206
UC206-19
1 1/4 UCHA206-20 UC206-20
35 1 1/4 2 3/4
70
1 9/16
40
3 5/8
92
4 9/16
116
3/4
19
Rp 3/4
1.689
42.9
0.689
17.5
UCHA207-20 HA207 UC207-20 25.7 15.4 13.9 1.2
1 5/16
1 3/8
UCHA207-21
UCHA207-22

UCHA207?
UC207-21
UC207-22
UC207
1 7/16 UCHA207-23 UC207-23
40 1 1/2
1 9/16
2 7/8
73
1 9/16
40
3 25/32
96
4 3/4
121
3/4
19
Rp 3/4 5/64
2
1.937
49.2
0.748
19
UCHA208-24
UCHA208-25

UCHA208?
HA208 UC208-24
UC208-25
UC208
29.1 17.8 14 1.3
45 1 5/8
1 11/16
1 3/4
3 7/32
82
1 7/8
48
4 1/4
108
5 11/32
136
13/16
21
Rp 1 13/64
5
1.937
49.2
0.748
19
UCHA209-26
UCHA209-27
UCHA209-28

UCHA209?
HA209 UC209-26
UC209-27
UC209-28
UC209
34.1 21.3 14 1.7
50 1 7/8 3 9/32
83
1 7/8
48
4 21/32
118
5 19/32
142
13/16
21
Rp 1 13/64
5
2.031
51.6
0.748
19
UCHA210-30 HA210 UC210-30 35.1 23.3 14.4 2.1
1 15/16
UCHA210-31
UCHA210?
UC210-31
UC210
2 UCHA210-32 UC210-32
55 2 3 7/16
87
2 3/8
60
4 31/32
126
5 29/32
150
31/32
25
Rp 1 1/4 9/32
7
2.189
55.6
0.874
22.2
UCHA211-32 HA211 UC211-32 43.4 29.4 14.4 2.8
2 1/8
UCHA211-34
UCHA211?
UC211-34
UC211
2 3/16 UCHA211-35 UC211-35
60 2 1/4 4 1/32
102
2 3/8
60
5 19/32
142
6 13/16
173
1 3/32
28
Rp 1 1/4 23/64
9
2.563
65.1
1.000
25.4
UCHA212-36 HA212 UC212-36 52.4 36.2 14.4 3.9

2 3/8
UCHA212?
UCHA212-38
UC212
UC212-38
2 7/16 UCHA212-39 UC212-39
65 2 1/2 4 19/32
117
2 3/4
70
6 17/32
166
7 7/8
200
1 1/4
32
Rp 1 1/2 3/8
9.5
2.563
65.1
1.000
25.4
UCHA213-40
UCHA213?
HA213 UC213-40
UC213
57.2 40.1 14.4 5.8
70 2 3/4 4 19/32
117
2 3/4
70
6 17/32
166
7 7/8
200
1 1/4
32
Rp 1 1/2 3/8
9.5
2.937
74.6
1.189
30.2
UCHA214-44
UCHA214?
HA214 UC214-44
UC214
62.2 44.1 14.5 5.9
75 2 15/16

3
4 19/32
117
2 3/4
70
6 17/32
166
7 7/8
200
1 1/4
32
Rp 1 1/2 3/8
9.5
3.063
77.8
1.311
33.3
UCHA215-47
UCHA215?
UCHA215-48
HA215 UC215-47
UC215
UC215-48
67.4 48.3 14.5 5.6
Replace ? in Unit No. with: D2K2 for cold resistance (-50 to 120 �C) / D1K2 for heat resistance (-40 to 180 �C)
Part Number
UCHA214L3
UCHA215
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Seal
1 Piece(s)Available

13 Days or more

706220044100Triple seals
1 Piece(s)Available

12 Days or more

756740048300Nitrile

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Irregular Shape Flange Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type
Unit Body Material Cast Iron Rolling Element Material Bearing Steel Surface Treatment No
Diameter series symbol Used for Light load Fit J7 Grease Type Standard Grease
Machining No Stroke No

Additional Products in this Category

Tech Support