(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Bearing SB

Insert Bearing SB
  • Volume Discount

The SB type bearing is an oil free grease-sealed deep-groove ball bearing with an outer ring that has a spherical surface on the outer diameter and a wide inner ring that has cylindrical holes with set screws included.

A lightweight bearing suitable for use with light to normal loads, that can be easily and securely attached to the shaft using the 2 inner ring set screws with a 120° interval.

PDF

Part Number

Configured Part Number is shown.

SB201

 
Part Number
SB201
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Insert Bearing Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type
Rolling Element Material Bearing Steel Shaft Bore Dia. d(φ) 12$12 Surface Treatment No
Basic Load Rating, Dynamic Rating(N) 9,550 Basic Load Rating, Static Rating(N) 4,800 Diameter series symbol 2 (for light load)
Fit J7 Grease Type Standard grease Seal Nitrile$Nitrile

Please check the type/dimensions/specifications of the part SB201 in the Insert Bearing SB series.

Additional Products in this Category

Tech Support