(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With mounting plate, selectable handle, PBX series.

Indexing Plungers - With mounting plate, selectable handle, PBX series.
  • Volume Discount

Indexing plungers integrated with a mounting flange. Suitable for mounting to panel surfaces on equipment/devices, etc.

Part Number

Configured Part Number is shown.

Part Number
PBX-4-A
PBX-4-R
PBX-5-A
PBX-5-R
PBX-6-A
PBX-6-R
PBX-8-A
PBX-8-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length O.D.
(mm)
Stroke
(mm)
Operation Knob Tip outer diameter
(Ø)
Length
(mm)
Ring
1 Piece(s)Available

11 Days or more

Standard64Presence430.5No
1 Piece(s)Available

11 Days or more

Standard64No434.5Presence
1 Piece(s)Available

11 Days or more

Standard85Presence540No
1 Piece(s)Available

8 Days or more

Standard85No545Presence
1 Piece(s)Available

11 Days or more

Short106Presence649No
1 Piece(s)Available

11 Days or more

Short106No657.5Presence
1 Piece(s)Available

8 Days or more

Short128Presence859No
1 Piece(s)Available

8 Days or more

Short128No871Presence

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Flange
Body Material Zinc Die-Casting All Stainless Not Compliant Pin Material Stainless Steel
Body Surface Treatment Paint (Matt Black) Surface Treatment of Pin No Nose Heat Treatment No

Additional Products in this Category

Tech Support