(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With or without knob, without hex collar.

Indexing Plungers - With or without knob, without hex collar.
  • Volume Discount

[Features]
· For index holes.
· Operating temperature range: -30 to +80°C.

 

 

Example

Part Number
22120.0045
22120.0046
22120.0048
22120.0050
22120.0065
22120.0066
22120.0068
22120.0070
22120.0445
22120.0446
22120.0448
22120.0450
22120.0465
22120.0466
22120.0468
22120.0470
22120.0475
22120.0476
22120.0478
22120.0480
22120.0955
22120.0956
22120.0958
22120.0960
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
s
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish5M10 x 121-~ 45522-~ 6~ 14-80-30Thermoplastic PA 6, blackSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish6M12 x 1,525-~ 54.5626-~ 5.5~ 13-80-30Thermoplastic PA 6, blackSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish8M16 x 1,531-~ 69834-~ 11.5~ 28-80-30Thermoplastic PA 6, blackSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish10M20 x 1,531-~ 801041-~ 23~ 54-80-30Thermoplastic PA 6, blackSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish5M10 x 1-M5-5226~ 6~ 14-250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish6M12 x 1,5-M6-62610~ 5.5~ 13-250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish8M16 x 1,5-M8-83412~ 11.5~ 28-250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish10M20 x 1,5-M8-104312~ 23~ 54-250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-5M10 x 121-~ 45522-~ 6~ 14-80-30Thermoplastic PA 6, blackStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-6M12 x 1,525-~ 54.5626-~ 5.5~ 13-80-30Thermoplastic PA 6, blackStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-8M16 x 1,531-~ 69834-~ 11.5~ 28-80-30Thermoplastic PA 6, blackStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-10M20 x 1,531-~ 801041-~ 23~ 54-80-30Thermoplastic PA 6, blackStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-5M10 x 1-M5-5226~ 6~ 14-250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-6M12 x 1,5-M6-62610~ 5.5~ 13-250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-8M16 x 1,5-M8-83412~ 11.5~ 283.5250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-10M20 x 1,5-M8-104312~ 23~ 544250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-5M10 x 121-~ 45522-~ 6~ 145250-Stainless steel 1.4305Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-6M12 x 1,525-~ 54.5626-~ 5.5~ 136250-Stainless steel 1.4305Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-8M16 x 1,531-~ 69834-~ 11.5~ 288250-Stainless steel 1.4305Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-10M20 x 1,531-~ 801041-~ 23~ 543.5250-Stainless steel 1.4305Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

--Black oxide finish-M10 x 1---------------
1 Piece(s)Available

10 Days

--Black oxide finish-M12 x 1,5---------------
1 Piece(s)Available

10 Days

--Black oxide finish-M16 x 1,5---------------
1 Piece(s)Available

10 Days

--Black oxide finish-M20 x 1,5---------------

Loading...

  1. 1

Basic Information

Mounting Method Screw-In

Additional Products in this Category

Tech Support