(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With mounting plate, selectable actuator.

Indexing Plungers - With mounting plate, selectable actuator.
  • Volume Discount

[Features]
· Use washers (For example, ISO7092) for mounting.
· On types with locks, rotate the knob 90 degrees to stop the notch moving.
On types with holding mechanisms, pull the knob and rotate it approximately 70 degrees to keep the pin in its withdrawn state.
· Operating temperature range: -30 to +80°C.
· Up to 100°C on types with rings.

 

Example

Part Number
22110.0304
22110.0305
22110.0306
22110.0308
22110.0310
22110.0324
22110.0325
22110.0326
22110.0328
22110.0330
22110.0344
22110.0345
22110.0346
22110.0348
22110.0350
22120.1016
22120.1020
22120.1024
22120.1028
22120.1032
22120.1036
22120.1116
22120.1120
22120.1124
22120.1128
22120.1132
22120.1136
22120.1216
22120.1220
22120.1224
22120.1228
22120.1232
22120.1236
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Locking Mechanism Operation Knob Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
h1
(mm)
h2
(mm)
k1
(mm)
k2
(mm)
k3
(mm)
k4
(mm)
F1
(N)
F2
(N)
Stroke
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Pull-ring
1 Piece(s)Available

10 Days

With RingReturnNo4-1434.5416.52263.34714484.5~ 3~ 124100--Stainless steel 1.4310
1 Piece(s)Available

10 Days

With RingReturnNo5-18455222884.34.59.5185107~ 5~ 245100--Stainless steel 1.4310
1 Piece(s)Available

10 Days

With RingReturnNo6-2457.5627.532105.4510.5215.51210~ 5~ 216100--Stainless steel 1.4310
1 Piece(s)Available

10 Days

With RingReturnNo8-307183334125.4612.5235.51215.5~ 6~ 228100--Stainless steel 1.4310
1 Piece(s)

10 Days

-------------------------
1 Piece(s)Available

10 Days

Standard knobReturnPresence412-30.5416.52263.34714484.5~ 3~ 12480-30Thermoplastic PA 6, black, dull-
1 Piece(s)Available

10 Days

Standard knobReturnPresence516-405222884.34.59.5185107~ 5~ 24580-30Thermoplastic PA 6, black, dull-
1 Piece(s)Available

10 Days

Standard knobReturnPresence618-49627.532105.4510.5215.51210~ 5~ 21680-30Thermoplastic PA 6, black, dull-
1 Piece(s)Available

10 Days

Standard knobReturnPresence821-5983334125.4612.5235.51215.5~ 6~ 22880-30Thermoplastic PA 6, black, dull-
1 Piece(s)

10 Days

-------------------------
1 Piece(s)Available

10 Days

Standard knobNose LockPresence412-334192263.34714487~ 3~ 12480-30Thermoplastic PA 6, black, dull-
1 Piece(s)Available

10 Days

Standard knobNose LockPresence516-43.5525.52884.34.59.51851010.5~ 5~ 24580-30Thermoplastic PA 6, black, dull-
1 Piece(s)Available

10 Days

Standard knobNose LockPresence618-52630.532105.4510.5215.51213~ 5~ 21680-30Thermoplastic PA 6, black, dull-
1 Piece(s)Available

10 Days

Standard knobNose LockPresence821-63.5837.534125.4612.5235.51220~ 6~ 22880-30Thermoplastic PA 6, black, dull-
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

10 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------
1 Piece(s)

12 Days

-------------------------

Loading...

  1. 1

Basic Information

Mounting Method Others Overall Length Standard Body Material Zinc Die-Casting
Nose Material Stainless Steel Body Surface Treatment Paint Locking pin Stainless steel 1.4305
Housing Zinc die-cast, plastic coated, black Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support