(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type, flanged, PFX series.

Indexing Plungers - Knob type, flanged, PFX series.
  • Volume Discount

[Features]
· A flanged type indexing plunger that is mounted using countersunk bolts and rivets etc.
· The long pin type PFX-H-A (long pin type) is ideal for mounting thick panels and frames etc.
· The pin has undergone hardening and offers excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
PFX-6-A
PFX-6H-A
PFX-8-A
PFX-8H-A
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Stroke
(mm)
Tip outer diameter
(Ø)
Length
(mm)
Type
1 Piece(s)Available

11 Days or more

106637Short pin
1 Piece(s)Available

8 Days or more

106645Long pin
1 Piece(s)Available

11 Days or more

128844Short pin
1 Piece(s)Available

11 Days or more

128854Long pin

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Flange
Overall Length Short Body Material Zinc Die-Casting All Stainless Not Compliant
Pin Material Steel Operation Knob Presence Body Surface Treatment Trivalent Chromate
Surface Treatment of Pin No Nose Heat Treatment Hardening

Additional Products in this Category

Tech Support