(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With T-handle, rest position.

Indexing Plungers - With T-handle, rest position.
  • Volume Discount

[Features]
· For index holes.
· Dimensions do not change, regardless of whether or not locking mechanisms are present.
· Screw parts are designed to have clearance at the root, so even the hexagonal section can be tightened properly.
· Operating temperature range: -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

 

Example

Part Number
22110.0832
22110.0834
22110.0836
22110.0838
22110.0840
22110.0842
22110.0932
22110.0934
22110.0936
22110.0938
22110.0940
22110.0942
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
Locking pin
1 Piece(s)Available

10 Days

6M12 x 1,548622654~ 6.5~ 19-614Steel, hardened
1 Piece(s)Available

10 Days

6M12 x 1,548922654~ 6~ 25-914Steel, hardened
1 Piece(s)Available

10 Days

8M16 x 1,559826859~ 8.5~ 26-817Steel, hardened
1 Piece(s)Available

10 Days

8M16 x 1,5591226859~ 8.5~ 28-1217Steel, hardened
1 Piece(s)Available

10 Days

10M16 x 1,5591226859~ 9.5~ 38-1217Steel, hardened
1 Piece(s)Available

10 Days

12M20 x 1,56815331059~ 11.5~ 40-1522Steel, hardened
1 Piece(s)Available

10 Days

6M12 x 1,548622654~ 6.5~ 1912614Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

6M12 x 1,548922654~ 6~ 2515914Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

8M16 x 1,559826859~ 8.5~ 2615817Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

8M16 x 1,5591226859~ 8.5~ 28151217Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

10M16 x 1,5591226859~ 9.5~ 38-1217Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

12M20 x 1,56815331059~ 11.5~ 40-1522Stainless steel 1.4305, nickel-plated

Loading...

  1. 1

Basic Information

Type Special Knob Mounting Method Screw-In Operation Knob Presence
Temperature max.(°C) 80 Temperature min.(°C) -30 Knob Thermoplastic PA 6, black, dull
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support