(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valve with 10K Electric Actuator Made of Stainless Steel

Ball Valve with 10K Electric Actuator Made of Stainless Steel
  • Volume Discount

EA Type (100 VAC) with ON-OFF control / 90° forward reverse rotation

[Features]
· High-performance, yet small motor is designed to achieve a fast opening/closing speed and compactness.
· Moreover, power consumption is limited and the power is turned off after operation, providing more economical operation.
· The device is composed of a minimum of parts has an extremely low incidence of failure, and is superior in terms of durability.
· Can be manually opened and closed as necessary during power outages, etc.
· Eliminates common problems with electromagnetic valves, such as operational defects due to water hammer or trapped foreign bodies.
· Includes AC 100/200V, DC 12/24V and internal relay power supplies with terminal box and 180 degree rotation series is standardized to meet a variety of customer needs.
· Overload protection device specification is used to prevent seizure of motor coil.
· Can also use be used with outdoor piping lines

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EA100-UTNE-8A
EA100-UTNE-10A
EA100-UTNE-15A
EA100-UTNE-25A
EA100-UTNE-32A
EA100-UTNE-40A
EA100-UTNE-50A
EA200-UTNE-8A
EA200-UTNE-10A
EA200-UTNE-15A
EA200-UTNE-25A
EA200-UTNE-32A
EA200-UTNE-40A
EA200-UTNE-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Voltage
1 Piece(s)Available

9 Days or more

1/4B(8A)1/4B(8A)AC100V
1 Piece(s)Available

9 Days or more

3/8B(10A)3/8B(10A)AC100V
1 Piece(s)Available

9 Days or more

1/2B(15A)1/2B(15A)AC100V
1 Piece(s)Available

9 Days or more

1B(25A)1B(25A)AC100V
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)AC100V
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)AC100V
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)AC100V
1 Piece(s)Available

14 Days or more

1/4B(8A)1/4B(8A)AC200V
1 Piece(s)Available

9 Days or more

3/8B(10A)3/8B(10A)AC200V
1 Piece(s)Available

12 Days or more

1/2B(15A)1/2B(15A)AC200V
1 Piece(s)Available

9 Days or more

1B(25A)1B(25A)AC200V
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)AC200V
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)AC200V
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)AC200V

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Lateral Three-way two-sided Sheet
Port Shape L-Port Nominal Pressure Rating 10K Body Material CF-8M Stainless Steel Cast
Operation Method Electric Supply Side, Connection Type Rc Control Side, Connection Type Rc
Specifications 90° Forward/Reverse Rotation

Additional Products in this Category

Tech Support