(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Ball Valve BBS Series, Male-Female Connection

Brass Ball Valve BBS Series, Male-Female Connection
  • Volume Discount

The main body is made of high-quality brass for no porosity leaks and high durability. Small bar stock type; simple structure.

Part Number

Configured Part Number is shown.

Part Number
BBS-81-08RC
BBS-81-10RC
BBS-81-15RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)45.53160
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)50.54080
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)61.54280
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Water / Air / Oil / Gas Main Body Shape Straight
Material of Body C37700 Brass Operation Method Manual Supply Side, Connection Type R
Operating Temperature(℃) -10::120 Operating Pressure Range(MPa) ::1.96 Body Lining No
Handle Shape Lever Control Side, Connection Type Rc Material and Color of Handle Stainless Steel (SUS430) (Vinyl Coating), Red

Additional Products in this Category

Tech Support