(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Brass-Made Ball Valve - BBS Series - Lever Handle Type

Brass-Made Ball Valve - BBS Series - Lever Handle Type
  • Volume Discount

[Features]
· A brass forging product that heat-forged brass rods and bars for forging with a sturdy, leak-proof main body.
· Compact and simple bar stock type construction.
· The small handle allows easy installation and operation even in narrow spaces containing concentrations of piping.

Part Number

Configured Part Number is shown.

Part Number
BBS-01-08RC
BBS-01-10RC
BBS-01-15RC
BBS-01-20RC
BBS-01-25RC
BBS-600-32RC
BBS-600-40RC
BBS-600-50RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)403160
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)44.54080
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)54.54280
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)6151100
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)7555100
1 Piece(s)Available

13 Days or more

1 1/4B(32A)1 1/4B(32A)8066150
1 Piece(s)Available

13 Days or more

1 1/2B(40A)1 1/2B(40A)8469150
1 Piece(s)Available

13 Days or more

2B(50A)2B(50A)10275150

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Water / Air / Oil / Gas Main Body Shape Straight
Material of Body C37700 Brass Operation Method Manual Supply Side, Connection Type Rc
Operating Temperature(℃) -10::120 Operating Pressure Range(MPa) ::1.96 Body Lining No
Handle Shape Lever Control Side, Connection Type Rc Material and Color of Handle Stainless Steel (SUS430) (Vinyl Coating), Red

Additional Products in this Category

Tech Support