(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel 10K Ball Valve with Small Electric Actuator

Stainless Steel 10K Ball Valve with Small Electric Actuator
  • Volume Discount

Type EA (100 VAC) ON-OFF control/90° forward reverse rotation

[Features]
· High-performance small motor is developed to achieve a fast opening/closing speed and compactness.
· Moreover, the power consumption is low and the power is turned off after operation, making it even more economical.
· Composed of minimum parts, has extremely low failure rate, and is superior in durability.
· Can be manually opened and closed as necessary, such as during power outages.
· Eliminates common problems with electromagnetic valves, such as operational defects due to water hammer or trapped foreign bodies.
· Power supplies as standard for AC 100/200 V, DC 12/24 V along with internal relay, terminal box included, and 180° rotation type series to meet a variety of customer needs.
· Overload protection device specification is used to prevent seizure of motor coil beforehand.
· Can also use outdoor piping line.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EA100-UTE-8A
EA100-UTE-10A
EA100-UTE-15A
EA100-UTE-20A
EA100-UTE-25A
EA100-UTE-32A
EA100-UTE-40A
EA100-UTE-50A
EA200-UTE-10A
EA200-UTE-15A
EA200-UTE-20A
EA200-UTE-25A
EA200-UTE-32A
EA200-UTE-40A
EA200-UTE-50A
EA200-UTFE-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Valve Type Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Voltage
1 Piece(s)Available

9 Days or more

Reduced Bore1/4B(8A)1/4B(8A)AC100V
1 Piece(s)Available

9 Days or more

Reduced Bore3/8B(10A)3/8B(10A)AC100V
1 Piece(s)Available

9 Days or more

Reduced Bore1/2B(15A)1/2B(15A)AC100V
1 Piece(s)Available

9 Days or more

Reduced Bore3/4B(20A)3/4B(20A)AC100V
1 Piece(s)Available

11 Days or more

Reduced Bore1B(25A)1B(25A)AC100V
1 Piece(s)Available

9 Days or more

Reduced Bore1 1/4B(32A)1 1/4B(32A)AC100V
1 Piece(s)Available

9 Days or more

Reduced Bore1 1/2B(40A)1 1/2B(40A)AC100V
1 Piece(s)Available

9 Days or more

Reduced Bore2B(50A)2B(50A)AC100V
1 Piece(s)Available

9 Days or more

Reduced Bore3/8B(10A)3/8B(10A)AC200V
1 Piece(s)Available

11 Days or more

Reduced Bore1/2B(15A)1/2B(15A)AC200V
1 Piece(s)Available

9 Days or more

Reduced Bore3/4B(20A)3/4B(20A)AC200V
1 Piece(s)Available

9 Days or more

Reduced Bore1B(25A)1B(25A)AC200V
1 Piece(s)Available

9 Days or more

Reduced Bore1 1/4B(32A)1 1/4B(32A)AC200V
1 Piece(s)Available

9 Days or more

Reduced Bore1 1/2B(40A)1 1/2B(40A)AC200V
1 Piece(s)Available

9 Days or more

Reduced Bore2B(50A)2B(50A)AC200V
1 Piece(s)Available

9 Days or more

Full Bore3/4B(20A)3/4B(20A)AC200V

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Nominal Pressure Rating 10K
Body Material CF-8M Stainless Steel Cast Operation Method Electric Supply Side, Connection Type Rc
Control Side, Connection Type Rc Maximum Allowable Pressure(MPa) 1.0 Actuator Specifications 90° Forward/Reverse Rotation

Additional Products in this Category

Tech Support