(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The handle's operational position can be freely changed depending on what is being used. For nylon or urethane foam tubes.
[Features]
· Short handles and color handles are also available.
· Choose according to the operating space, environment and different type of fluids.
· Orange is the standard.
· Short handle: 25 mm, Standard handle: 40 mm.
Part Number |
---|
BC-3106 |
BC-3108 |
BC-3206 |
BC-3208 |
BC-3210 |
BC-3308 |
BC-3310 |
Loading...
Ball Valve Type | Reduced Bore | Applicable Fluid | Water / Air / Oil | Main Body Shape | Angle |
---|---|---|---|---|---|
Body Material | C37700 Brass | Operation Method | Manual | Primary Side (Supply Side) Connection Type A | R(PT) |
Operating Temperature Range(℃) | -10::80 | Body Lining | No | Handle Shape | Standard Knob |
Connection Type D in the Secondary Side(Controlled Side) | One-Touch Connection Type | Bore diameter d(φ) | 6 | Operating Pressure | 0.98MPa or Less |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy