(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flanged Ball Valve - Full Port, 2-piece, 316 Stainless Steel, Class 150

Flanged Ball Valve - Full Port, 2-piece, 316 Stainless Steel, Class 150

Flanged Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-VLV-177
ZUSA-VLV-178
ZUSA-VLV-179
ZUSA-VLV-180
ZUSA-VLV-181
ZUSA-VLV-182
ZUSA-VLV-183
ZUSA-VLV-184
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Tube Flange Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
1 Piece(s)

Quote

1/21/2"1/21/2"107
1 Piece(s)

13 Days

3/43/4"3/43/4"117
1 Piece(s)

13 Days

11"1B1"127
1 Piece(s)

51 Days

1 1/21 1/2"1 1/21 1/2"165
1 Piece(s)

13 Days

22"22"178
1 Piece(s)

13 Days

2 1/22 1/2"2 1/22 1/2"189
1 Piece(s)

13 Days

33"33"202
1 Piece(s)

Quote

44"44"229

Loading...

  1. 1

Basic Information

Valve Type Ball Valves Ball Valve Type Full Bore Type Applicable Fluid Water / Air / Oil / Gas / Steam
Main Body Shape Straight Port Shape T Port Body Material 304 Stainless Steel (SUS304)
Operation Method Manual Type Supply Side, Connection Type Tube Flange Operating Temperature Range(℃) -17::176
Operating Pressure Range(MPa) 0::6 Body Lining Not Provided Handle Shape Lever
Control Side, Connection Type Tube Flange

Additional Products in this Category

Tech Support