(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS316 Fitting, Elbow (Part Numbers)

for Corrosion Resistance, SUS316 Fitting, Elbow
  • Volume Discount

All metal parts and materials use SUS316 to provide excellent rust resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSL8-02-TP
SSL12-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Nominal of Thread 1 Thread Part Seal Specification
1 Piece(s)Available

8 Days or more

81/4Sealing Tape Specifications
1 Piece(s)Available

8 Days or more

123/8Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Thread Portion Material 316 Stainless Steel
Application Foods・Drug-Related / Static electricity dissipation and anti-static properties / Control the mold temperature / Heat Resistant / Cold Resistance Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Screw Mount Direction
Screw Mounting, Direction Elbow Elbows Male Elbows Operating Temperature -15::120
Types of connection screw 1 R Package Specifications Regular Packaging Specifications Lubricant Specifications No oil specification

Additional Products in this Category

Tech Support