(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS316 Fitting, Union Straight

for Corrosion Resistance, SUS316 Fitting, Union Straight
  • Volume Discount

All metal parts and materials use SUS316 for excellent rust resistance.

PDF

Part Number

Configured Part Number is shown.

SSU6

 
Part Number
SSU6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Application Foods・Drug-Related / Static electricity dissipation and anti-static properties / Control the mold temperature / Heat Resistant / Cold Resistance
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Union with same diameter Union, Equal Dia. Union Straight
Operating Temperature -15::120 Tube Size 1(φ) 6 Package Specifications Regular Packaging Specifications
Lubricant Specifications No oil specification

Please check the type/dimensions/specifications of the part SSU6 in the for Corrosion Resistance, SUS316 Fitting, Union Straight series.

Additional Products in this Category

Tech Support