(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Brass Straight with Hexagonal Hole for Sputter Resistance

Tube Fitting Brass Straight with Hexagonal Hole for Sputter Resistance
  • Volume Discount

[Features]
· Superior in Flame-Retardant and Spatter-Proof by its Brass Made Release-Ring.
· Avoids Spatter and Dusts by Optional Protective Cover.
· HNBR or FKM for Seal Rubber Selection

PDF

Part Number

Configured Part Number is shown.

Part Number
KOC4-01
KOC4-01-F
KOC4-02
KOC4-02-F
KOC4-M5
KOC4-M5-F
KOC6-01-F
KOC6-02
KOC6-02-F
KOC6-03-F
KOC6-M5
KOC6-M5-F
KOC8-01-F
KOC8-02-F
KOC8-03
KOC8-03-F
KOC10-01
KOC10-01-F
KOC10-02-F
KOC10-03
KOC10-03-F
KOC10-04
KOC10-04-F
KOC12-02-F
KOC12-03
KOC12-03-F
KOC12-04
KOC12-04-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
1 Piece(s)Available

6 Days or more

0~1004R1/8
10 Piece(s)Available

15 Days or more

0~1204R1/8
1 Piece(s)Available

8 Days or more

0~1004R1/4
10 Piece(s)Available

15 Days or more

0~1204R1/4
10 Piece(s)Available

15 Days or more

0~1004MM5×0.8
10 Piece(s)Available

15 Days or more

0~1204MM5×0.8
10 Piece(s)Available

6 Days or more

0~1206R1/8
1 Piece(s)Available

6 Days or more

0~1006R1/4
10 Piece(s)Available

15 Days or more

0~1206R1/4
10 Piece(s)Available

15 Days or more

0~1206R3/8
10 Piece(s)Available

15 Days or more

0~1006MM5×0.8
10 Piece(s)Available

15 Days or more

0~1206MM5×0.8
10 Piece(s)Available

15 Days or more

0~1208R1/8
10 Piece(s)Available

15 Days or more

0~1208R1/4
1 Piece(s)Available

8 Days or more

0~1008R3/8
10 Piece(s)Available

17 Days or more

0~1208R3/8
1 Piece(s)Available

8 Days or more

0~10010R1/8
10 Piece(s)Available

15 Days or more

0~12010R1/8
10 Piece(s)Available

15 Days or more

0~12010R1/4
1 Piece(s)Available

6 Days or more

0~10010R3/8
10 Piece(s)Available

15 Days or more

0~12010R3/8
1 Piece(s)Available

8 Days or more

0~10010R1/2
10 Piece(s)Available

15 Days or more

0~12010R1/2
10 Piece(s)Available

15 Days or more

0~12012R1/4
1 Piece(s)Available

8 Days or more

0~10012R3/8
10 Piece(s)Available

15 Days or more

0~12012R3/8
1 Piece(s)Available

8 Days or more

0~10012R1/2
10 Piece(s)Available

15 Days or more

0~12012R1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Direction

Additional Products in this Category

Tech Support