(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector FUJI Union Tee

Touch Connector FUJI Union Tee
  • Volume Discount

[Features]
· One-touch fitting with rotation lock ring that prevents full rotation of the tube.
· Reducer union with plastic body.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4-00UT
4R-00UT
6-00UT
6R-00UT
8-00UT
8R-00UT
10-00UT
10R-00UT
12-00UT
12R-00UT
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
1 Piece(s)Available

11 Days or more

[Others] Zinc Alloy4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4
1 Piece(s)Available

8 Days or more

[Others] Zinc Alloy6
1 Piece(s)Available

8 Days or more

[Others] Polyacetal6
1 Piece(s)Available

8 Days or more

[Others] Zinc Alloy8
1 Piece(s)Available

8 Days or more

[Others] Polyacetal8
1 Piece(s)Available

8 Days or more

[Others] Zinc Alloy10
1 Piece(s)Available

8 Days or more

[Others] Polyacetal10
1 Piece(s)Available

8 Days or more

[Others] Zinc Alloy12
1 Piece(s)Available

8 Days or more

[Others] Polyacetal12

Loading...

  1. 1

Basic Information

Type Touch Connectors Seal Material NBR (Nitrile Rubber) Thread Portion Material C3604 (Brass)
Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum) Fitting Type Union with same diameter
Union, Equal Dia. Union Tees Operating Temperature -5::60

Additional Products in this Category

Tech Support