(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Cap Push to Connect Fittings, Nylon - TF-PTC Series

Cap Push to Connect Fittings, Nylon - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)for tube od
zusa-tf-ptc-735nyloncapcap1/8" tube1/8"
zusa-tf-ptc-736nyloncapcap5/32" tube5/32"
zusa-tf-ptc-738nyloncapcap1/4" tube1/4"
zusa-tf-ptc-739nyloncapcap5/16" tube5/16"
zusa-tf-ptc-740nyloncapcap3/8" tube3/8"
zusa-tf-ptc-741nyloncapcap1/2" tube1/2"
zusa-tf-ptc-749nyloncapcap4mm tube4mm
zusa-tf-ptc-750nyloncapcap6mm tube6mm
zusa-tf-ptc-751nyloncapcap8mm tube8mm
zusa-tf-ptc-752nyloncapcap10mm tube10mm
zusa-tf-ptc-753nyloncapcap12mm tube12mm
zusa-tf-ptc-754nyloncapcap14mm tube14mm
zusa-tf-ptc-755nyloncapcap16mm tube16mm
Part Number
ZUSA-TF-PTC-735
ZUSA-TF-PTC-736
ZUSA-TF-PTC-738
ZUSA-TF-PTC-739
ZUSA-TF-PTC-740
ZUSA-TF-PTC-741
ZUSA-TF-PTC-749
ZUSA-TF-PTC-750
ZUSA-TF-PTC-751
ZUSA-TF-PTC-752
ZUSA-TF-PTC-753
ZUSA-TF-PTC-754
ZUSA-TF-PTC-755
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A
1 Piece(s)

13 Days

1/8"1/8" Tube
1 Piece(s)

13 Days

5/32"5/32" Tube
1 Piece(s)

Quote

1/4"1/4" Tube
1 Piece(s)

13 Days

5/16"5/16" Tube
1 Piece(s)

13 Days

3/8"3/8" Tube
1 Piece(s)

13 Days

1/2"1/2" Tube
1 Piece(s)

13 Days

44mm Tube
1 Piece(s)

13 Days

66mm Tube
1 Piece(s)

13 Days

88mm Tube
1 Piece(s)

13 Days

1010mm Tube
1 Piece(s)

13 Days

1212mm Tube
1 Piece(s)

13 Days

1414mm Tube
1 Piece(s)

13 Days

1616mm Tube

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Other Shapes
Material Nylon Style Cap Shape Cap
Body Color Black Ring Release Material Plastic Ring Release Color Black
Gripping Ring Material Stainless Steel O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support