(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting for General Piping - Female Straight

Tube Fitting for General Piping - Female Straight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

(i)Caution

  • The external shape, dimensions, and other qualities may differ for some models of tube fitting. For details, see the product information.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCF1/4-01
PCF1/4-02
PCF3/8-02
PCF3/8-03
PCF4-01
PCF4-01W
PCF4-02
PCF4-02W
PCF5/16-01
PCF5/16-02
PCF5/16-03
PCF5/32-01
PCF5/32-02
PCF6-01
PCF6-01C
PCF6-01W
PCF6-02
PCF6-02C
PCF6-02W
PCF8-01
PCF8-01C
PCF8-01W
PCF8-02
PCF8-02C
PCF8-02W
PCF8-03
PCF8-03W
PCF10-02
PCF10-02C
PCF10-02W
PCF10-03
PCF10-03W
PCF12-02
PCF12-02W
PCF12-03
PCF12-03W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Nominal of Thread 1 Package Specifications Orifice Dia
(mm)
Release Ring Color Resin Body Color Full Length
(mm)
1 Piece(s)Available

6 Days or more

-Standard/Mini6.351/8Regular Packaging Specifications5.3WhiteBlack26
10 Piece(s)Available

8 Days or more

-Standard/Mini6.351/4Regular Packaging Specifications5.3WhiteBlack29
1 Piece(s)Available

8 Days or more

-Standard/Mini9.531/4Regular Packaging Specifications8.5WhiteBlack32.7
10 Piece(s)Available

12 Days or more

-Standard/Mini9.533/8Regular Packaging Specifications8.5WhiteBlack33.7
1 Piece(s)Available

6 Days or more

10Standard/Mini41/8Regular Packaging Specifications3BlackBlack23.9
10 Piece(s)Available

14 Days or more

-Standard/Mini41/8Regular Packaging Specifications3Light GrayLight Gray23.9
1 Piece(s)Available

6 Days or more

10Standard/Mini41/4Regular Packaging Specifications3BlackBlack26.9
10 Piece(s)Available

14 Days or more

-Standard/Mini41/4Regular Packaging Specifications3Light GrayLight Gray26.9
10 Piece(s)Available

14 Days or more

-Standard/Mini7.941/8Regular Packaging Specifications7WhiteBlack27.2
10 Piece(s)Available

14 Days or more

-Standard/Mini7.941/4Regular Packaging Specifications7WhiteBlack30.2
10 Piece(s)Available

14 Days or more

-Standard/Mini7.943/8Regular Packaging Specifications7WhiteBlack31.2
10 Piece(s)Available

14 Days or more

-Standard/Mini3.971/8Regular Packaging Specifications3WhiteBlack23.9
10 Piece(s)Available

14 Days or more

-Standard/Mini3.971/4Regular Packaging Specifications3WhiteBlack26.9
1 Piece(s)Available

6 Days or more

10Standard/Mini61/8Regular Packaging Specifications5BlackBlack26
10 Piece(s)Available

12 Days or more

-Standard/Mini / Clean circumstance61/8Clean Room Packaging Specifications5Light blueLight Gray26
10 Piece(s)Available

15 Days or more

-Standard/Mini61/8Regular Packaging Specifications5Light GrayLight Gray26
1 Piece(s)Available

6 Days or more

10Standard/Mini61/4Regular Packaging Specifications5BlackBlack29
10 Piece(s)Available

8 Days or more

-Standard/Mini / Clean circumstance61/4Clean Room Packaging Specifications5Light blueLight Gray29
10 Piece(s)Available

13 Days or more

-Standard/Mini61/4Regular Packaging Specifications5Light GrayLight Gray29
1 Piece(s)Available

8 Days or more

10Standard/Mini81/8Regular Packaging Specifications7BlackBlack27.2
1 Piece(s)Available

8 Days or more

-Standard/Mini / Clean circumstance81/8Clean Room Packaging Specifications7Light blueLight Gray27.2
10 Piece(s)Available

14 Days or more

-Standard/Mini81/8Regular Packaging Specifications7Light GrayLight Gray27.2
1 Piece(s)Available

6 Days or more

10Standard/Mini81/4Regular Packaging Specifications7BlackBlack30.2
10 Piece(s)Available

12 Days or more

-Standard/Mini / Clean circumstance81/4Clean Room Packaging Specifications7Light blueLight Gray30.2
10 Piece(s)Available

14 Days or more

-Standard/Mini81/4Regular Packaging Specifications7Light GrayLight Gray30.2
1 Piece(s)Available

6 Days or more

10Standard/Mini83/8Regular Packaging Specifications7BlackBlack31.2
10 Piece(s)Available

14 Days or more

-Standard/Mini83/8Regular Packaging Specifications7Light GrayLight Gray31.2
1 Piece(s)Available

6 Days or more

10Standard/Mini101/4Regular Packaging Specifications9BlackBlack32.7
10 Piece(s)Available

12 Days or more

-Standard/Mini / Clean circumstance101/4Clean Room Packaging Specifications9Light blueLight Gray32.7
10 Piece(s)Available

14 Days or more

-Standard/Mini101/4Regular Packaging Specifications9Light GrayLight Gray32.7
1 Piece(s)Available

6 Days or more

10Standard/Mini103/8Regular Packaging Specifications9BlackBlack33.7
10 Piece(s)Available

14 Days or more

-Standard/Mini103/8Regular Packaging Specifications9Light GrayLight Gray33.7
1 Piece(s)Available

6 Days or more

10Standard/Mini121/4Regular Packaging Specifications11BlackBlack34.8
10 Piece(s)Available

14 Days or more

-Standard/Mini121/4Regular Packaging Specifications11Light GrayLight Gray34.8
1 Piece(s)Available

6 Days or more

10Standard/Mini123/8Regular Packaging Specifications11BlackBlack36.3
10 Piece(s)Available

14 Days or more

-Standard/Mini123/8Regular Packaging Specifications11Light GrayLight Gray36.3

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Screw Mount Direction
Screw Mounting, Direction Female Straight Operating Temperature 0::60 Types of connection screw 1 Rc

Additional Products in this Category

Tech Support