(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fitting double branch that drastically cuts piping work-hours with the gasket-seal method.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
·Can be used in vacuum to -100 kPa
·The chamfered part of the female thread is the sheet surface, and a gasket with NBR laminated on both sides of the stainless steel plate is used as the seal
·Structure that can be sealed regardless of the difference in diameter due to different types of female threads, variation due to tolerance, size of chamfer, etc.
·All normal chamfered female threads can be used
[Applications]
·Used for 4-branch piping in the same direction from the female thread
* Please refer to p. 131 for the made-to-order / clean series.
Part Number
Configured Part Number is shown.
KQ2UD04-02AS
Type | Single-Action / Screw | Body Material | PBT+PP | Seal Material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Screw Mount Branch |
Screw Mounting, Branch | Double Branch | Tube Size 1(φ) | 4 | Types of connection | R |
Connection screw | 1/4 | Number of Connection Tubes(piece) | 4 | Color | White |
Specifications | With sealing agent | Release button shape | Perfect circle | Release button color | Light Gray |
Please check the type/dimensions/specifications of the part KQ2UD04-02AS in the Quick-Connect Fitting, KQ2 Series, Double Branch, KQ2UD (With Sealant / Without Sealant) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy