(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push One E Series 90° Union Elbow

Push One E Series 90° Union Elbow
  • Volume Discount

No jigs or tools are required for connecting tubes to this 90° union elbow unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EUL1/2
EUL1/4
EUL3/8
EUL4
EUL6
EUL8
EUL10
EUL12
EUL16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Plating Process
1 Piece(s)Available

10 Days or more

12.7No
1 Piece(s)Available

8 Days or more

6.35No
1 Piece(s)Available

10 Days or more

9.53No
1 Piece(s)Available

10 Days or more

4Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

6Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

8Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

12Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

16Electroless Nickel Plating

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. 90° Union Elbow Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~40

Additional Products in this Category

Tech Support