(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Five SUS Bulkhead Union

Touch Connector Five SUS Bulkhead Union
  • Volume Discount

Stainless steel one-touch fitting with improved strength and corrosion resistance. Bulk head union.

[Features]
· Improved strength and corrosion resistance.
· Prevents metal ions such as copper and zinc from being released.
· Prevents corrosion of components (dezincification corrosion) when used in industrial water piping.
· The metal part of the main body uses SUS303 for greater performance.
· Inherits the high performance of Touch Connector Five.
· The body and screw elements of the elbows and branch tees can rotate.
· *Not a rotary type.
· *No attempt was made to seal the threaded part given concerns regarding clean piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FS4-00BU
FS4-00BUW
FS6-00BU
FS6-00BUW
FS8-00BU
FS8-00BUW
FS10-00BU
FS10-00BUW
FS12-00BU
FS12-00BUW
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Thread Size T Main Body Color
1 Piece(s)Available

13 Days or more

4M12X1Black
1 Piece(s)Available

13 Days or more

4M12X1White
1 Piece(s)Available

13 Days or more

6M14X1Black
1 Piece(s)Available

8 Days or more

6M14X1White
1 Piece(s)Available

13 Days or more

8M16X1Black
1 Piece(s)Available

11 Days or more

8M16X1White
1 Piece(s)Available

13 Days or more

10M20X1Black
1 Piece(s)Available

13 Days or more

10M20X1White
1 Piece(s)Available

13 Days or more

12M22X1Black
1 Piece(s)Available

13 Days or more

12M22X1White

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)
Thread Portion Material 303 Stainless Steel Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Union with same diameter Union, Equal Dia. Bulkhead Unions Operating Temperature -5::60

Additional Products in this Category

Tech Support