(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

New Joint Mini Type GWJL □-□ Series

New Joint Mini Type GWJL □-□ Series
  • Volume Discount

[Features]
· Space saving type with more compact body size.
· Piping dead space can be markedly reduced
· Single elbow type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GWJL4-M3
GWJL4-M5
GWJL6-6
GWJL6-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw
1 Piece(s)Available

8 Days or more

4MM3
1 Piece(s)Available

8 Days or more

4MM5
1 Piece(s)Available

8 Days or more

6R1/8
1 Piece(s)Available

8 Days or more

6MM5

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Main Body Polybutylene Terephthalate Gasket Standard (NBR)
Hammered Nipple Brass (Electroless Nickel Plating) Application Standard Mini Applicable Fluids Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow Elbows Single Base Elbows
Operating Temperature -10::60 Option No Clean Spec. No Clean Specifications
Material Limit Without Material Limit Ozone Resistance Specifications No

Additional Products in this Category

Tech Support