(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Cross Roller Guide, B61

Manual XZ-Axis Stages - Cross Roller Guide, B61
  • Volume Discount

Updated to: "A light weight, high accuracy cross roller guide type stage (XZ-axis)."[Features]・ Aluminum is used as the main material, making it lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size, orientation specifications, and feed method can be selected as options[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B61-25AN
B61-25CN
B61-40A
B61-40C
B61-60A
B61-60C
B61-80A
B61-80C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm1~4.9~25~2525254.9±3.2±3.26.064.654.65Center
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm1~4.9~25~2525254.9±3.2±3.26.064.654.65Side
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4040409.8±6.5±6.50.760.70.7Center
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4040409.8±6.5±6.50.760.70.7Side
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~3041~6041~60606019.6±6.5±6.50.240.180.18Center
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm5~3041~6041~60606019.6±6.5±6.50.240.180.18Side
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90808049±12.5±12.50.10.090.09Center
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90808049±12.5±12.50.10.090.09Side

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation XZ Feeding Method Micrometer Head Guiding Mechanism Cross Roller
Table Material Aluminum Table Surface Treatment Black Anodize Z-Axis Stage Surface Vertical
Through Hole (Table Center Hole) No Clamp Standard Reversed Standard
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Additional Products in this Category

Tech Support