(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low-hardness Vibration-Proof Rubber (Part Numbers)

Low-hardness Vibration-Proof Rubber
  • Volume Discount

Hitherto unforeseen low rubber hardness of 15° achieved. Ideal for vibration-proofing lightweight equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KXA-15-16H
KXA-15-18H
KXA-20-20H
KXA-25-25H
KXB-20-20H
KXB-25-25H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Types of connection Connection screw M Spring Constant
(N/mm)
Height H
(mm)
Outer Diameter D1
(φ)
External shape A
(mm)
1 Piece(s)Available

8 Days or more

106.5Both ends threadedM55.51615-
1 Piece(s)Available

8 Days or more

1010Both ends threadedM57.21815-
1 Piece(s)Available

8 Days or more

1016Both ends threadedM610.42020-
1 Piece(s)Available

8 Days or more

1029Both ends threadedM614.42525-
1 Piece(s)Available

8 Days or more

1016Threaded PlateM610.4202049
1 Piece(s)Available

8 Days or more

1029Threaded PlateM614.4252556

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Hardness(Shore A30) 15 Types of Anti vibration Rubber Round shape Materials of Vibration Proofer Natural Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support