(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gel Vibration Isolators - Bushings

Gel Vibration Isolators - Bushings

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The penetrating bolt of Antivibration Gel Bushing can minimize horizontal misalignment.

  • inCAD Components
Antivibration Gel Bushings:Related Image
・Materials
[ M ] Material: Main Body: Silicone
Collar: 304 Stainless Steel

[ A ] Accessories: Washer, Low Head Bolt: 304 Stainless Steel
Hex Nut: 304 Stainless Steel

Specifications

Part Number
BGEPG50
Part NumberD1D2d1d2H1H2LtWorking Load N {kgf}Spring Constant N/mm{kgf/mm}
±20%
HardnessFrequency Used HzIncluded Washer O.D.Included Bolt SizeBody Color
TypeNo.Asker CPenetration
GELB11011174333.560.50.49~1.77
{0.05~0.18}
10.59
{1.08}
-80At 0.05kg: 90~
At 0.18kg: 60~
Ø12M3x12Milky White
14011495344711.18~6.08
{0.12~0.62}
26.18
{2.67}
-50At 0.12kg: 95~
At 0.62kg: 50~
Ø15M3x15Milky White
14026.08~9.81
{0.62~1.00}
56.68
{5.78}
30-At 0.62kg: 70~
At 1.00kg: 55~
Light Green
250125146456.51119.81~36.77
{1.00~3.75}
86.59
{8.83}
30-At 1.00kg: 70~
At 3.75kg: 35~
Ø25M4x20Milky White
250236.77~78.45
{3.75~8.00}
170.15
{17.35}
50-At 3.75kg: 40~
At 8.00kg: 25~
Light Green
[ ! ]Recommended frequency varies depending on the condition of load. [ ! ]Penetration: JIS K2207, Asker C: JIS S6050 See Click here
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GELB1101
GELB1401
GELB1402
GELB2501
GELB2502
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpring Constant
(N/mm)
Applied Load
(N)
Body Color O.D. D
(φ)
1 Piece(s)Available

8 Days or more

1010.590.49~1.77Translucent White11
1 Piece(s)Available

8 Days or more

1026.181.18~6.08Translucent White14
1 Piece(s)Available

8 Days or more

1056.686.08~9.81[Light Green] Light Green14
1 Piece(s)Available

8 Days or more

1086.599.81~36.77Translucent White25
1 Piece(s)Available

8 Days or more

10170.1536.77~78.45[Light Green] Light Green25

Loading...

  1. 1

More Information

Antivibration Gel Bushings:Related Image

Example

Antivibration Gel Bushings:Related Image
 

Basic Information

Type Washers with Antivibration Gel Application Vibration Control Properties Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance
Antivibration Gel Type Bushings Material Silicone Operating Temperature Range(℃) -40::200

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.