(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper

Part Number

Configured Part Number is shown.

 
Part Number
KI-30
KI-40
KI-50
KI-60
KI-80
KI-100
RI-25
RI-25HD
RI-30
RI-30HD
RI-45
RI-45HD
RI-65
RI-65HD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection screw M Hardness
(Shore A30)
Height H
(mm)
Materials of Vibration Proofer External shape A
(mm)
Outer Diameter D
(φ)
1 Piece(s)Available

Same day

Stock

10M86530Natural Rubber3025
1 Piece(s)Available

8 Days or more

10M86535Natural Rubber4035
1 Piece(s)Available

8 Days or more

10M106540Natural Rubber5040
1 Piece(s)Available

8 Days or more

10M126550Natural Rubber6050
1 Piece(s)Available

8 Days or more

10M126565Natural Rubber8065
1 Piece(s)Available

8 Days or more

10M166585Natural Rubber10080
1 Piece(s)Available

Same day

Stock

10M66025Natural Rubber-25
1 Piece(s)Available

8 Days or more

10M66025High-damping rubber-25
1 Piece(s)Available

8 Days or more

10M86031Natural Rubber-30
1 Piece(s)Available

8 Days or more

10M86031High-damping rubber-30
1 Piece(s)Available

8 Days or more

10M86036Natural Rubber-45
1 Piece(s)Available

8 Days or more

10M86036High-damping rubber-45
1 Piece(s)Available

8 Days or more

10M126045Natural Rubber-65
1 Piece(s)Available

8 Days or more

10M126045High-damping rubber-65

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Buffer Usage Characteristic Standard
Types of connection One End Male Thread Types of Anti vibration Rubber Others Color Black
Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support