(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber buffer cylindrical

Part Number

Configured Part Number is shown.

 

Example

Part Number
25150.0306
25150.0309
25150.0310
25150.0321
25150.0322
25150.0323
25150.0326
25150.0327
25150.0328
25150.0331
25150.0332
25150.0333
25150.0341
25150.0342
25150.0343
25150.0351
25150.0352
25150.0353
25150.0361
25150.0362
25150.0371
25150.0372
25150.0376
25150.0377
25150.0378
25150.0382
25150.0384
25150.0386
25150.0403
25150.0406
25150.0407
25150.0408
25150.0409
25150.0410
25150.0411
25150.0421
25150.0422
25150.0423
25150.0424
25150.0426
25150.0427
25150.0428
25150.0431
25150.0432
25150.0433
25150.0434
25150.0441
25150.0442
25150.0443
25150.0444
25150.0451
25150.0452
25150.0453
25150.0461
25150.0462
25150.0471
25150.0472
25150.0476
25150.0477
25150.0478
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
Support washer Threaded bushing Screw
1 Piece(s)Available

10 Days

59One End Female ThreadM4~ 2410101.24~ 2.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

241One End Female ThreadM4~ 6415151.44~ 3.75-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

287One End Female ThreadM4~ 5720151.44~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

289One End Female ThreadM6~ 77152025~ 3.75-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

302One End Female ThreadM6~ 60202025~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

297One End Female ThreadM6~ 48252025~ 6.25-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

612One End Female ThreadM6~ 163152525~ 3.75-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

560One End Female ThreadM6~ 112202525~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

509One End Female ThreadM6~ 68302525~ 7.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

934One End Female ThreadM8~ 294153026.5~ 3.75-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

924One End Female ThreadM8~ 185203026.5~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

876One End Female ThreadM8~ 117303026.5~ 7.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

1235One End Female ThreadM8~ 247204026.5~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

1600One End Female ThreadM8~ 213304026.5~ 7.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

1820One End Female ThreadM8~ 182404026.5~ 10-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

2587One End Female ThreadM10~ 517205027~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

2453One End Female ThreadM10~ 327305027~ 7.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

2468One End Female ThreadM10~ 247405027~ 10-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

3500One End Female ThreadM10~ 467306027~ 7.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

3367One End Female ThreadM10~ 269506027~ 12.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

4100One End Female ThreadM10~ 410407037~ 10-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

4500One End Female ThreadM10~ 327557037~ 13.75-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

4500One End Female ThreadM12~ 600307539~ 7.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

4500One End Female ThreadM12~ 450407539~ 10-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

4400One End Female ThreadM12~ 352507539~ 12.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

8100One End Female ThreadM16~ 81040100316~ 10-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

8000One End Female ThreadM16~ 64050100316~ 12.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

7800One End Female ThreadM16~ 52060100316~ 15-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

40One End Male ThreadM3~ 20881-~ 26Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

59One End Male ThreadM4~ 2410101.2-~ 2.510Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

78One End Male ThreadM4~ 2115101.2-~ 3.7510Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

154One End Male ThreadM4~ 7710151.4-~ 210Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

241One End Male ThreadM4~ 6415151.4-~ 3.7510Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

287One End Male ThreadM4~ 5720151.4-~ 510Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

300One End Male ThreadM4~ 4830151.4-~ 6.2510Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

315One End Male ThreadM6~ 12610202-~ 2.518Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

289One End Male ThreadM6~ 7715202-~ 3.7518Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

302One End Male ThreadM6~ 6020202-~ 518Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

285One End Male ThreadM6~ 3830202-~ 7.518Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

612One End Male ThreadM6~ 16315252-~ 3.7518Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

560One End Male ThreadM6~ 11220252-~ 518Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

509One End Male ThreadM6~ 6830252-~ 7.518Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

934One End Male ThreadM8~ 29415302-~ 3.7520Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

924One End Male ThreadM8~ 18520302-~ 520Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

815One End Male ThreadM8~ 13025302-~ 6.2520Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

876One End Male ThreadM8~ 11730302-~ 7.520Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

1235One End Male ThreadM8~ 24720402-~ 523Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

1546One End Male ThreadM8~ 24725402-~ 6.2523Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

1600One End Male ThreadM8~ 21330402-~ 7.523Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

1820One End Male ThreadM8~ 18240402-~ 1023Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

2587One End Male ThreadM10~ 51720502-~ 528Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

2453One End Male ThreadM10~ 32730502-~ 7.528Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

2468One End Male ThreadM10~ 24740502-~ 1028Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

3630One End Male ThreadM10~ 72620602-~ 528Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

3400One End Male ThreadM10~ 34040602-~ 1028Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

4100One End Male ThreadM10~ 41040703-~ 1027Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

4500One End Male ThreadM10~ 32755703-~ 13.7527Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

4700One End Male ThreadM12~ 75225753-~ 6.2537Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

4500One End Male ThreadM12~ 45040753-~ 1037Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

4400One End Male ThreadM12~ 35250753-~ 12.537Steel, galvanized-Steel, galvanized

Loading...

Basic Information

Type Anti-vibration Rubber Application Buffer Hardness(Shore A30) 55±5°
Antivibration Rubber Type Square type Vibration Absorber Material Natural Rubber Operating Temperature Range(℃) -30::80
Color Black Body Natural rubber (caoutchouc NR) Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support