(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Spring【1-2 Pieces Per Package】

Rubber Spring
  • Volume Discount

Complex spring in which rubber and coil spring are combined. Special synthetic rubber is used so the spring reduces resonance and amplitude effectively.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KR54-35
KR65-80
KR70-40
KR70-65
KR85-90
KR85-100
KR85-125
KR90-100
KR90-125
KR90-150
KR120-60
KR120-90
KR133-100
KR133-125
KR133-150
KR133S
KR155-150
KR155-200
KR155-250-155H
KR155-300-155H
KR155-360-155H
KR155S
KR170-450
KR200-200
KR200-240
KR200-285
KR200S
KR240-300
KR240-400
KR240S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Spring Constant
(N/mm)
Height H
(mm)
Outer Diameter D
(φ)
Hole diameter d
(mm)
Applicable item Types
1 Piece(s)Available

8 Days or more

10350341005440-Rubber spring main body
1 Piece(s)Available

12 Days or more

10940781006544-Rubber spring main body
1 Piece(s)Available

12 Days or more

10570391207054-Rubber spring main body
1 Piece(s)Available

8 Days or more

101130641457048-Rubber spring main body
1 Piece(s)Available

8 Days or more

101300881208560-Rubber spring main body
1 Piece(s)Available

8 Days or more

101420981208560-Rubber spring main body
1 Piece(s)Available

8 Days or more

1018001231208560-Rubber spring main body
1 Piece(s)Available

8 Days or more

101800981509060-Rubber spring main body
1 Piece(s)Available

8 Days or more

1022101231509060-Rubber spring main body
1 Piece(s)Available

8 Days or more

1026001501509060-Rubber spring main body
1 Piece(s)Available

8 Days or more

1016005923012094-Rubber spring main body
1 Piece(s)Available

8 Days or more

1024008823012094-Rubber spring main body
1 Piece(s)Available

8 Days or more

1030009826013394-Rubber spring main body
1 Piece(s)Available

8 Days or more

10380012326013394-Rubber spring main body
1 Piece(s)Available

12 Days or more

10460015026013394-Rubber spring main body

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-----For KR133Spacer
1 Piece(s)Available

12 Days or more

104800150270155108-Rubber spring main body
1 Piece(s)Available

12 Days or more

106400200270155108-Rubber spring main body
1 Piece(s)Available

12 Days or more

104500250155155108-Rubber spring main body
1 Piece(s)Available

12 Days or more

104900290155155108-Rubber spring main body
1 Piece(s)Available

12 Days or more

106600350155155108-Rubber spring main body

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-----For KR155, KR170Spacer
1 Piece(s)Available

12 Days or more

1010800440210170108-Rubber spring main body
1 Piece(s)Available

12 Days or more

107800200335200144-Rubber spring main body
1 Piece(s)Available

12 Days or more

109400240335200144-Rubber spring main body
1 Piece(s)Available

12 Days or more

1011200279335200144-Rubber spring main body

2 Pieces Per Package

1 Pack(s)Available

12 Days or more

10-----For KR200Spacer
1 Piece(s)Available

12 Days or more

1014100290400240170-Rubber spring main body
1 Piece(s)Available

12 Days or more

1018800390400240170-Rubber spring main body

2 Pieces Per Package

1 Pack(s)Available

12 Days or more

10-----For KR240Spacer

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing Usage Characteristic Standard
Types of connection Others Types of Anti vibration Rubber Others Materials of Vibration Proofer Synthetic Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support