(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - A-Type, 80 Chain

Roller Chain Sprockets - A-Type, 80 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

Part Number
80A10
80A11
80A12
80A13
80A14
80A15
80A16
80A17
80A18
80A19
80A20
80A21
80A22
80A23
80A24
80A25
80A26
80A27
80A28
80A29
80A30
80A31
80A32
80A33
80A34
80A35
80A36
80A37
80A38
80A39
80A40
80A41
80A42
80A43
80A44
80A45
80A46
80A47
80A48
80A49
80A50
80A52
80A53
80A54
80A55
80A56
80A57
80A58
80A60
80A64
80A65
80A66
80A70
80A75
80A90
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

151016
1 Piece(s)Available

13 Days or more

151116
1 Piece(s)Available

13 Days or more

151216
1 Piece(s)Available

8 Days or more

161317
1 Piece(s)Available

13 Days or more

161417
1 Piece(s)Available

8 Days or more

201521
1 Piece(s)Available

13 Days or more

201621
1 Piece(s)Available

13 Days or more

201721
1 Piece(s)Available

13 Days or more

201821
1 Piece(s)Available

13 Days or more

201921
1 Piece(s)Available

13 Days or more

202021
1 Piece(s)Available

13 Days or more

202121
1 Piece(s)Available

13 Days or more

262227
1 Piece(s)Available

13 Days or more

262327
1 Piece(s)Available

13 Days or more

262427
1 Piece(s)Available

12 Days or more

262527
1 Piece(s)Available

13 Days or more

262627
1 Piece(s)Available

13 Days or more

262727
1 Piece(s)Available

13 Days or more

262827
1 Piece(s)Available

13 Days or more

262927
1 Piece(s)Available

13 Days or more

263027
1 Piece(s)Available

13 Days or more

263127
1 Piece(s)Available

13 Days or more

263227
1 Piece(s)Available

13 Days or more

263327
1 Piece(s)Available

13 Days or more

263427
1 Piece(s)Available

13 Days or more

263527
1 Piece(s)Available

13 Days or more

263627
1 Piece(s)Available

13 Days or more

263727
1 Piece(s)Available

13 Days or more

263827
1 Piece(s)Available

13 Days or more

263927
1 Piece(s)Available

13 Days or more

264027
1 Piece(s)Available

13 Days or more

264127
1 Piece(s)Available

13 Days or more

264227
1 Piece(s)Available

13 Days or more

264327
1 Piece(s)Available

13 Days or more

264427
1 Piece(s)Available

13 Days or more

264527
1 Piece(s)Available

10 Days or more

264627
1 Piece(s)Available

13 Days or more

264727
1 Piece(s)Available

13 Days or more

264827
1 Piece(s)Available

13 Days or more

264927
1 Piece(s)Available

13 Days or more

265027
1 Piece(s)Available

13 Days or more

265227
1 Piece(s)Available

13 Days or more

265327
1 Piece(s)Available

13 Days or more

265427
1 Piece(s)Available

13 Days or more

265527
1 Piece(s)Available

13 Days or more

265627
1 Piece(s)Available

13 Days or more

265727
1 Piece(s)Available

13 Days or more

265827
1 Piece(s)Available

10 Days or more

266027
1 Piece(s)Available

10 Days or more

266427
1 Piece(s)Available

10 Days or more

266527
1 Piece(s)Available

10 Days or more

266627
1 Piece(s)Available

10 Days or more

267027
1 Piece(s)Available

10 Days or more

267527
1 Piece(s)Available

10 Days or more

269027
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 80 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support