(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Finished Bore, D10 K4x1.8 or New JIS Keyway, 35 Chain

Roller Chain Sprockets - Stainless Steel, Finished Bore, D10 K4x1.8 or New JIS Keyway, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUSFBN35B10D10
SUSFBN35B10D10K4
SUSFBN35B10D12
SUSFBN35B11D10
SUSFBN35B11D10K4
SUSFBN35B11D12
SUSFBN35B12D10
SUSFBN35B12D10K4
SUSFBN35B12D12
SUSFBN35B12D15
SUSFBN35B13D10
SUSFBN35B13D10K4
SUSFBN35B13D12
SUSFBN35B13D15
SUSFBN35B13D16
SUSFBN35B14D10
SUSFBN35B14D10K4
SUSFBN35B14D12
SUSFBN35B14D15
SUSFBN35B14D16
SUSFBN35B15D10
SUSFBN35B15D10K4
SUSFBN35B15D12
SUSFBN35B15D15
SUSFBN35B15D16
SUSFBN35B16D10
SUSFBN35B16D10K4
SUSFBN35B16D12
SUSFBN35B16D15
SUSFBN35B16D16
SUSFBN35B16D18
SUSFBN35B16D20
SUSFBN35B17D12
SUSFBN35B17D15
SUSFBN35B17D16
SUSFBN35B17D18
SUSFBN35B17D20
SUSFBN35B18D12
SUSFBN35B18D15
SUSFBN35B18D16
SUSFBN35B18D18
SUSFBN35B18D20
SUSFBN35B20D12
SUSFBN35B20D15
SUSFBN35B20D16
SUSFBN35B20D18
SUSFBN35B20D20
SUSFBN35B21D12
SUSFBN35B21D15
SUSFBN35B21D16
SUSFBN35B21D18
SUSFBN35B21D20
SUSFBN35B22D12
SUSFBN35B22D15
SUSFBN35B22D16
SUSFBN35B22D18
SUSFBN35B22D20
SUSFBN35B23D12
SUSFBN35B23D15
SUSFBN35B23D16
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

8 Days or more

10103
1 Piece(s)Available

8 Days or more

10104
1 Piece(s)Available

8 Days or more

12104
1 Piece(s)Available

13 Days or more

10113
1 Piece(s)Available

13 Days or more

10114
1 Piece(s)Available

13 Days or more

12114
1 Piece(s)Available

13 Days or more

10123
1 Piece(s)Available

13 Days or more

10124
1 Piece(s)Available

8 Days or more

12124
1 Piece(s)Available

8 Days or more

15125
1 Piece(s)Available

13 Days or more

10133
1 Piece(s)Available

13 Days or more

10134
1 Piece(s)Available

8 Days or more

12134
1 Piece(s)Available

8 Days or more

15135
1 Piece(s)Available

8 Days or more

16135
1 Piece(s)Available

13 Days or more

10143
1 Piece(s)Available

8 Days or more

10144
1 Piece(s)Available

8 Days or more

12144
1 Piece(s)Available

8 Days or more

15145
1 Piece(s)Available

13 Days or more

16145
1 Piece(s)Available

13 Days or more

10153
1 Piece(s)Available

13 Days or more

10154
1 Piece(s)Available

11 Days or more

12154
1 Piece(s)Available

8 Days or more

15155
1 Piece(s)Available

13 Days or more

16155
1 Piece(s)Available

13 Days or more

10163
1 Piece(s)Available

13 Days or more

10164
1 Piece(s)Available

8 Days or more

12164
1 Piece(s)Available

8 Days or more

15165
1 Piece(s)Available

13 Days or more

16165
1 Piece(s)Available

8 Days or more

18166
1 Piece(s)Available

8 Days or more

20166
1 Piece(s)Available

13 Days or more

12174
1 Piece(s)Available

13 Days or more

15175
1 Piece(s)Available

13 Days or more

16175
1 Piece(s)Available

13 Days or more

18176
1 Piece(s)Available

13 Days or more

20176
1 Piece(s)Available

8 Days or more

12184
1 Piece(s)Available

8 Days or more

15185
1 Piece(s)Available

13 Days or more

16185
1 Piece(s)Available

8 Days or more

18186
1 Piece(s)Available

8 Days or more

20186
1 Piece(s)Available

13 Days or more

12204
1 Piece(s)Available

13 Days or more

15205
1 Piece(s)Available

13 Days or more

16205
1 Piece(s)Available

8 Days or more

18206
1 Piece(s)Available

8 Days or more

20206
1 Piece(s)Available

13 Days or more

12214
1 Piece(s)Available

13 Days or more

15215
1 Piece(s)Available

13 Days or more

16215
1 Piece(s)Available

13 Days or more

18216
1 Piece(s)Available

8 Days or more

20216
1 Piece(s)Available

13 Days or more

12224
1 Piece(s)Available

13 Days or more

15225
1 Piece(s)Available

13 Days or more

16225
1 Piece(s)Available

13 Days or more

18226
1 Piece(s)Available

13 Days or more

20226
1 Piece(s)Available

13 Days or more

12234
1 Piece(s)Available

13 Days or more

15235
1 Piece(s)Available

13 Days or more

16235

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 35 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support